2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZG03EW-B100-L440-60-TA220-IM-5-H-G

Развернуть таблицу
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
TYPE
TYPE
Profile material
PM
Material of motor cover plate
MM
Material of fixed pulley seat
MF
Profile surface treatment
PST
Surface treatment of motor cover plate
MST
Surface treatment of pulley fixing seat
PFST
B
B [mm]
L
L [mm]
output power
OP [W]
Motor voltage
V [V]
Motor specification
MSS
1
ZG03EW-B100-L440-60-TA220-IM-5-H-G
ZG03EW
Non anti deviation type
Aluminum alloy
Aluminum alloy
Aluminum alloy
clear anodizing
spray
spray
100
440
60
TA200(single-phase)
IM
Показать сжатый показ (1 конфигурируемого продукта)
ShorttextPrecision conveyor /High output type/ intermediate drive three groove profile (pulley diameter 57mm/30mm)
Последнее изменение19.03.2025 09:16:21
Единица

Классификации

CNS

CNSERPBASE Object Properties
Type CodeZG03EW-B100-L440-60-TA220-IM-5-H-G