Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
ARI-Armaturen
ARI-Absperrklappen GBT
ARI-ZIVA®-Z
Series 014 - ARI-Butterfly valves ZIVA-Z
ARI-Armaturen
ARI-Absperrklappen GBT
ARI-ZIVA®-Z
Series 014 - ARI-Butterfly valves ZIVA-Z
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
22014 DN 25/32/PN 16 Notch lever ZIVA Gr.1 (DN 25-100)- 14121700001
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
Article
ARTIKELCODE
Productkey
PRODUKTKEY
Figure
NOTIZFIGUR
DN
NENNWEITE
PN
DRUCKSTUFE
KVS value
KVS
Material
WERKSTOFF
Material inside
WERKSTOFFINNEN
Material washer
WERKSTOFFSCHEIB
Material gasket
WERKSTOFFMAN
Connection
ANSCHLUSS
Form
FORM
Actuator
ANTRIEB
Product range
PRODUKTBEREICH
Series
PRODUKTBR
DESC1
BESCHREIBUNG1
DESC2
BESCHREIBUNG2
1
2
3
4
5
6
7
8
9
10
11
12
220140032191
14121700001
22014
DN 25/32
PN 16
24.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
014
ARI-ZIVA-Z
Butterfly valve with elongated eyelets and notch lever - industrial range
220140032291
14121700012
22014
DN 25/32
PN 16
24.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
014
ARI-ZIVA-Z
Butterfly valve with elongated eyelets and notch lever - industrial range
220140040191
14121800001
22014
DN 40
PN 16
41.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
014
ARI-ZIVA-Z
Butterfly valve with elongated eyelets and notch lever - industrial range
220140040291
14121800012
22014
DN 40
PN 16
41.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
014
ARI-ZIVA-Z
Butterfly valve with elongated eyelets and notch lever - industrial range
220140050191
14121900001
22014
DN 50
PN 16
98.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
014
ARI-ZIVA-Z
Butterfly valve with elongated eyelets and notch lever - industrial range
220140050291
14121900012
22014
DN 50
PN 16
98.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
014
ARI-ZIVA-Z
Butterfly valve with elongated eyelets and notch lever - industrial range
220140065191
14122000001
22014
DN 65
PN 16
190.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
014
ARI-ZIVA-Z
Butterfly valve with elongated eyelets and notch lever - industrial range
220140065291
14122000012
22014
DN 65
PN 16
190.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
014
ARI-ZIVA-Z
Butterfly valve with elongated eyelets and notch lever - industrial range
220140080191
14122100001
22014
DN 80
PN 16
302.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
014
ARI-ZIVA-Z
Butterfly valve with elongated eyelets and notch lever - industrial range
220140080291
14122100012
22014
DN 80
PN 16
302.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
014
ARI-ZIVA-Z
Butterfly valve with elongated eyelets and notch lever - industrial range
220140100191
14122200001
22014
DN100
PN 16
550.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
014
ARI-ZIVA-Z
Butterfly valve with elongated eyelets and notch lever - industrial range
220140100291
14122200012
22014
DN100
PN 16
550.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
014
ARI-ZIVA-Z
Butterfly valve with elongated eyelets and notch lever - industrial range
Показать сжатый показ (28 продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
ARI-Armaturen
- Series 014
Идентификационный номер
14121700001
Shorttext
ARI-Butterfly valves ZIVA-Z
Последнее изменение
30.04.2025 05:15:43
Единица
Ключевое слово
Series
valves
Классификации
CNS
CNSERPBASE Object Properties