Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
GGB
Faserverbund-Gleitlager
GAR FIL Europe
GAR-FIL Bushes mm - Bushes mm
GGB
Faserverbund-Gleitlager
GAR FIL Europe
GAR-FIL Bushes mm - Bushes mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
15015538GF
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
Part number
BESTNR
Lenght
B [mm]
Nominal size
DIXDO [mm]
Bearing ID
DI [mm]
Bearing OD
DO [mm]
Running clearance
CD [mm]
Link GGB website
LINK
Category
KAT
Material
MAT
RoHS certificate
ROHS
low maintenance or maintenance free
WS
Dry running
TL
Oiled
GOELT
Greased
GFT
Customs tariff number
ZTN
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
758019GF
19
75 x 80
75,165/75,265
80,125/80,070
0,040/0,271
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
808520GF
20
80 x 85
80,165/80,265
85,125/85,075
0,040/0,271
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
859021GF
21
85 x 90
85,165/85,265
90,125/90,075
0,040/0,279
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
909523GF
23
90 x 95
90,175/90,275
95,135/95,085
0,040/0,279
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
9510024GF
24
95 x 100
95,175/95,300
100,135/100,085
0,040/0,304
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
10010525GF
25
100 x 105
100,175/100,300
105,135/105,085
0,040/0,304
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
11011528GF
28
110 x 115
110,175/110,300
115,135/115,080
0,040/0,309
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
12012530GF
30
120 x 125
120,205/120,330
125,165/125,105
0,040/0,319
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
13013533GF
33
130 x 135
130,205/130,330
135,165/135,090
0,040/0,343
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
14014535GF
35
140 x 145
140,205/140,330
145,165/145,090
0,040/0,343
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
15015538GF
38
150 x 155
150,205/150,330
155,165/155,090
0,040/0,343
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
12223GF
3
12 x 22
12,110/12,190
22,090/22,040
0,020/0,198
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
15254GF
4
15 x 25
15,110/15,190
25,090/25,040
0,020/0,198
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
16264GF
4
16 x 26
16,110/16,190
26,090/26,040
0,020/0,198
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
18285GF
5
18 x 28
18,110/18,190
28,090/28,040
0,020/0,198
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
20305GF
5
20 x 30
20,110/20,190
30,090/30,040
0,020/0,204
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
22326GF
6
22 x 32
22,115/22,195
32,095/32,045
0,020/0,208
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
25356GF
6
25 x 35
25,110/25,190
35,095/35,045
0,020/0,208
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
28387GF
7
28 x 38
28,115/28,195
38,095/38,045
0,020/0,208
Website
Fiber composite plain bearing (correction of fiber composite)
GAR FIL Europe
Yes
Yes
Yes
Yes
Yes
84833080
Показать сжатый показ (56 конфигурируемого продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
GGB
- GAR-FIL Bushes mm
Идентификационный номер
15015538GF
Shorttext
Bushes mm
Последнее изменение
13.03.2024 12:53:47
Единица