2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

15015538MLG

Развернуть таблицу
EN
1/5
Part number
BESTNR
Lenght
B [mm]
Nominal Size
DIXDO [mm]
Bearing ID
DI [mm]
Bearing OD
DO [mm]
Running clearance
CD [mm]
Link GGB website
LINK
Category
KAT
Material
MAT
RoHS certificate
ROHS
low maintenance or maintenance free
WS
Dry running
TL
Oiled
GOELT
Customs tariff number
ZTN
Material properties
MES
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
758019MLG
19
75 x 80
75,165/75,265
80,125/80,070
0,040/0,271
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
808520MLG
20
80 x 85
80,165/80,265
85,125/85,075
0,040/0,271
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
859021MLG
21
85 x 90
85,165/85,265
90,125/90,075
0,040/0,279
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
909523MLG
23
90 x 95
90,175/90,275
95,135/95,085
0,040/0,279
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
9510024MLG
24
95 x 100
95,175/95,300
100,135/100,085
0,040/0,304
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
10010525MLG
25
100 x 105
100,175/100,300
105,135/105,085
0,040/0,304
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
11011528MLG
28
110 x 115
110,175/110,300
115,135/115,080
0,040/0,309
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
12012530MLG
30
120 x 125
120,205/120,330
125,165/125,105
0,040/0,319
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
13013533MLG
33
130 x 135
130,205/130,330
135,165/135,090
0,040/0,343
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
14014535MLG
35
140 x 145
140,205/140,330
145,165/145,090
0,040/0,343
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
15015538MLG
38
150 x 155
150,205/150,330
155,165/155,090
0,040/0,343
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
12223MLG
3
12 x 22
12,110/12,190
22,090/22,040
0,020/0,198
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
15254MLG
4
15 x 25
15,110/15,190
25,090/25,040
0,020/0,198
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
16264MLG
4
16 x 26
16,110/16,190
26,090/26,040
0,020/0,198
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
18285MLG
5
18 x 28
18,110/18,190
28,090/28,040
0,020/0,198
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
20305MLG
5
20 x 30
20,110/20,190
30,090/30,040
0,020/0,204
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
22326MLG
6
22 x 32
22,115/22,195
32,095/32,045
0,020/0,208
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
25356MLG
6
25 x 35
25,110/25,190
35,095/35,045
0,020/0,208
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
28387MLG
7
28 x 38
28,115/28,195
38,095/38,045
0,020/0,208
Website
Fiber composite plain bearing (correction of fiber composite)
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber composite plain bearing material for light load applications
Показать сжатый показ (56 конфигурируемого продукта)
Идентификационный номер15015538MLG
ShorttextBushes mm
Последнее изменение13.03.2024 12:53:47
Единица