Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
CLKTB, CLKTS - Clamp Links - Standard Type for Rod End Bearing - Thick Type
Misumi
...
CLKTB, CLKTS - Clamp Links - Standard Type for Rod End Bearing - Thick Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CLKTB12-5-20
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Accessories
AC
Material of Accessories
MATAC
D
D [mm]
d Selection
DDS [mm]
Part d Reamer Machining (dH7 and L Tolerance)
ALT1
d Tolerance
DDTOL [mm]
L 1mm Increment
L [mm]
L Tolerance
LTOL [mm]
l
LL [mm]
T
T [mm]
W
W [mm]
F
F [mm]
G
G [mm]
1
2
3
4
5
6
7
8
9
10
11
CLKTB5-3-10
1045 Steel
Hexagon Socket Head Cap Screw
4137 Alloy Steel
5
3
w/o DKC (Part d Reamer Machining (dH7 and L Tolerance))
0
10
+0.1/-0.1
27
9
10
12
7
CLKTB6-3-10
1045 Steel
Hexagon Socket Head Cap Screw
4137 Alloy Steel
6
3
w/o DKC (Part d Reamer Machining (dH7 and L Tolerance))
0
10
+0.1/-0.1
28
9
10
13
8
CLKTB8-4-15
1045 Steel
Hexagon Socket Head Cap Screw
4137 Alloy Steel
8
4
w/o DKC (Part d Reamer Machining (dH7 and L Tolerance))
0
15
+0.1/-0.1
37
12
12
15
9
CLKTB10-4-15
1045 Steel
Hexagon Socket Head Cap Screw
4137 Alloy Steel
10
4
w/o DKC (Part d Reamer Machining (dH7 and L Tolerance))
0
15
+0.1/-0.1
38
12
16
16
10
CLKTB12-5-20
1045 Steel
Hexagon Socket Head Cap Screw
4137 Alloy Steel
12
5
w/o DKC (Part d Reamer Machining (dH7 and L Tolerance))
0
20
+0.1/-0.1
45
15
18
18
12
CLKTB14-6-20
1045 Steel
Hexagon Socket Head Cap Screw
4137 Alloy Steel
14
6
w/o DKC (Part d Reamer Machining (dH7 and L Tolerance))
0
20
+0.1/-0.1
47
15
22
18
12
CLKTB15-6-20
1045 Steel
Hexagon Socket Head Cap Screw
4137 Alloy Steel
15
6
w/o DKC (Part d Reamer Machining (dH7 and L Tolerance))
0
20
+0.1/-0.1
49
15
22
20
14
CLKTB16-8-30
1045 Steel
Hexagon Socket Head Cap Screw
4137 Alloy Steel
16
8
w/o DKC (Part d Reamer Machining (dH7 and L Tolerance))
0
30
+0.1/-0.1
61
15
22
21
15
CLKTB18-8-30
1045 Steel
Hexagon Socket Head Cap Screw
4137 Alloy Steel
18
8
w/o DKC (Part d Reamer Machining (dH7 and L Tolerance))
0
30
+0.1/-0.1
63
15
25
23
16
CLKTB20-8-40
1045 Steel
Hexagon Socket Head Cap Screw
4137 Alloy Steel
20
8
w/o DKC (Part d Reamer Machining (dH7 and L Tolerance))
0
40
+0.1/-0.1
74
19
28
24
17
CLKTB25-10-40
1045 Steel
Hexagon Socket Head Cap Screw
4137 Alloy Steel
25
10
w/o DKC (Part d Reamer Machining (dH7 and L Tolerance))
0
40
+0.1/-0.1
78
19
32
27
20
Показать сжатый показ (11 конфигурируемого продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
Misumi
- CLKTB, CLKTS
Shorttext
Clamp Links - Standard Type for Rod End Bearing - Thick Type
Последнее изменение
29.11.2024 04:28:22
Единица
Ключевое слово
Clamp Links
Rod End Bearing
Standard Type
Thick Type
metric
Классификации
CNS
CNSERPBASE Object Properties
Type Code
CLKTB12-5-20