2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FJEBC10-1.25-30

Развернуть таблицу
EN
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Material of Accessories
MATAC
Surface Treatment of Accessories
STAC
Accessories
AC
M-Pitch
MP
L Selectable Type
LS [mm]
B
B [mm]
C
C [mm]
l
LL [mm]
l1
LL1 [mm]
B Attached Nut
B1 [mm]
C Attached Nut
C1 [mm]
T Attached Nut
T [mm]
Attached Nut (Qty.)
AN
1
2
3
4
5
6
7
8
9
10
11
12
13
14
FJEBC3-0.5-20
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (2 Pcs.)
3-0.5
20
6
6.9
17.5
15.0
5.5
6.4
2.4
2
FJEBC4-0.7-20
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (2 Pcs.)
4-0.7
20
8
9.2
17.5
15.0
7.0
8.1
3.2
2
FJEBC5-0.8-20
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (2 Pcs.)
5-0.8
20
8
9.2
17.5
15.0
8.0
9.2
4.0
2
FJEBC6-1.0-20
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 Pc.)
6-1.0
20
10
11.5
17.5
15.0
10.0
11.5
5.0
1
FJEBC8-1.0-30
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 Pc.)
8-1.0
30
13
15.0
18.0
15.5
13.0
15.0
5.0
1
FJEBC8-1.25-30
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 Pc.)
8-1.25
30
13
15.0
18.0
15.5
13.0
15.0
5.0
1
FJEBC10-1.25-30
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 Pc.)
10-1.25
30
17
19.6
22.0
19.5
17.0
19.6
6.0
1
FJEBC10-1.5-30
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 Pc.)
10-1.5
30
17
19.6
22.0
19.5
17.0
19.6
6.0
1
FJEBC12-1.25-40
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 Pc.)
12-1.25
40
19
21.9
24.0
21.0
19.0
21.9
7.0
1
FJEBC12-1.5-40
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 Pc.)
12-1.5
40
19
21.9
24.0
21.0
19.0
21.9
7.0
1
FJEBC14-1.5-40
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 Pc.)
14-1.5
40
22
25.4
24.0
21.0
22.0
25.4
8.0
1
FJEBC18-1.5-40
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 Pc.)
18-1.5
40
27
31.2
30.0
27.0
27.0
31.2
15.0
1
FJEBC20-1.5-75
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 Pc.)
20-1.5
75
30
34.6
35.0
30.0
30.0
34.6
16.0
1
FJEBC22-1.5-75
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 Pc.)
22-1.5
75
32
37.0
40.0
35.0
32.0
37.0
18.0
1
Показать сжатый показ (14 конфигурируемого продукта)
ShorttextCoupling Rods for Air Cylinders - L Dimension Selectable Type
Последнее изменение29.11.2024 04:28:39
Единица

Классификации

CNS

CNSERPBASE Object Properties