2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-053-077 HG-S15-16C30

Развернуть таблицу
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Material
MATERIAL
Finish
FINISH
Mounting Position
MOUNTINGPOSITION
Tolerance N.m
TOLERANCENM
Torque N.m
TORQUENM
Holding Angles
HOLDINGANGLES
Allowable Moment N/m Horizontal Mounting
ALLOWABLEMOMENTNMHORIZONTALMOUNTING
Click Release Torque/Tolerance N/m
CLICKRELEASETORQUETOLERANCENM
Click Release Torque N/m
CLICKRELEASETORQUENM
Click Release Torque kgf.cm (Reference Value)
CLICKRELEASETORQUEKGFCMREFERENCEVALUE
Torque kgf.cm (reference value)
TORQUEKGFCMREFERENCEVALUE
Outer Diameter
OUTERDIAMETER
1
2
170-053-077
HG-S15-16C30
4510932218467
Swivel Hinges
Stainless Steel
Gloss Barrel Polished
Horizontal|Vertical
(±33%)
1.5
Every 30°
1.47
(±15%)
3.3
(±15%)
(±33%)
60
170-053-078
HG-S15-16C90
4510932218474
Swivel Hinges
Stainless Steel
Gloss Barrel Polished
Horizontal|Vertical
(±33%)
1.5
Every 90°(4 Locations)
1.47
(±15%)
3.3
(±15%)
(±33%)
60
Показать сжатый показ (2 продукта)
ShorttextDETENT SWIVEL HINGE
Последнее изменение20.10.2025 13:46:34
Единица

Классификации

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties