2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4WRPE6E08S-3X/M/24L1

Развернуть таблицу
EN
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
P
Type
TYPE
Actuation type
ACTYPE
Electronics
E
Size
SIZE
Symbols
SYM
Rated flow
RF [l/min]
Flow characteristic
FC
Overlap jump
OJ
Component series
CS
Seal material
SM
Damping
D
Supply voltage
SV [V]
1
4WRPE6E08S-3X/M/24L1
4: 4 main ports
WR: Proportional directional valve
P: Direct operated
E: With integrated electronics
6: Size 6
08: 8 l/min
S: Progressive
Without overlap jump
3X: Component series 30 to 39
M: NBR seals
Without damping plate
24: Direct voltage 24 V
Показать сжатый показ (1 конфигурируемого продукта)
ShorttextDirectional control valves, direct operated, with electrical position feedback and integrated electronics (OBE)
Последнее изменение31.07.2025 09:05:20
Единица

Классификации

By Categories

Fluid_Technology Жидкая технология
Hydraulics Гидравлика
Pump Насос
Valve Клапан
Cylinder Цилиндр

CNS

CNSERPBASE Object Properties