2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

12FDU16

Развернуть таблицу
EN
1/5
Part number
BESTNR
Nominal Bearing Bore
NBB [Дюйм]
Shaft Diameter
DI [Дюйм]
Housing Bore
D0 [Дюйм]
Installed Bearing I.D.
IB [mm]
Nominal Flange O.D.
DFL [Дюйм]
Flange O.D. Tolerance
DFLT [Дюйм]
Length
B [Дюйм]
Length tolerance
BT [Дюйм]
Flange Thickness
SFL [Дюйм]
Link GGB website
LINK
Category
KAT
Material
MAT
Tested according to ASTM E595/ECSS-Q-ST-70-02C
TEST
Approved according to standard
ZGS
DIN ISO 3547
DINISO3547
low maintenance or maintenance free
WS
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
08FDU06
1/2
0.500/0.4990
0.5934/0.5941
0.5002/0.5029
13/16
±0.020
3/8
+0.010/-0.020
0.047/0.039
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
08FDU08
1/2
0.500/0.4990
0.5934/0.5941
0.5002/0.5029
13/16
±0.020
1/2
+0.010/-0.020
0.047/0.039
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
08FDU12
1/2
0.500/0.4990
0.5934/0.5941
0.5002/0.5029
13/16
±0.020
3/4
+0.010/-0.020
0.047/0.039
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
10FDU06
5/8
0.6250/0.6240
0.7184/0.7192
0.6252/0.6280
15/16
±0.020
3/8
+0.010/-0.020
0.047/0.039
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
10FDU08
5/8
0.6250/0.6240
0.7184/0.7192
0.6252/0.6280
15/16
±0.020
1/2
+0.010/-0.020
0.047/0.039
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
10FDU10
5/8
0.6250/0.6240
0.7184/0.7192
0.6252/0.6280
15/16
±0.020
5/8
+0.010/-0.020
0.047/0.039
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
10FDU12
5/8
0.6250/0.6240
0.7184/0.7192
0.6252/0.6280
15/16
±0.020
3/4
+0.010/-0.020
0.047/0.039
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
12FDU06
3/4
0.7500/0.7488
0.8747/0.8755
0.7502/0.7534
1 1/8
±0.030
3/8
+0.010/-0.020
0.063/0.055
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
12FDU08
3/4
0.7500/0.7488
0.8747/0.8755
0.7502/0.7534
1 1/8
±0.030
1/2
+0.010/-0.020
0.063/0.055
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
12FDU12
3/4
0.7500/0.7488
0.8747/0.8755
0.7502/0.7534
1 1/8
±0.030
3/4
+0.010/-0.020
0.063/0.055
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
12FDU16
3/4
0.7500/0.7488
0.8747/0.8755
0.7502/0.7534
1 1/8
±0.030
1
+0.010/-0.020
0.063/0.055
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
14FDU08
7/8
0.8750/0.8738
0.9997/1.0005
0.8752/0.8784
1 1/4
±0.030
1/2
+0.010/-0.020
0.063/0.055
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
14FDU12
7/8
0.8750/0.8738
0.9997/1.0005
0.8752/0.8784
1 1/4
±0.030
3/4
+0.010/-0.020
0.063/0.055
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
14FDU16
7/8
0.8750/0.8738
0.9997/1.0005
0.8752/0.8784
1 1/4
±0.030
1
+0.010/-0.020
0.063/0.055
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
14FDU20
7/8
0.8750/0.8738
0.9997/1.0005
0.8752/0.8784
1 1/4
±0.030
1 1/4
+0.010/-0.020
0.063/0.055
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
16FDU08
1
1.0000/0.9988
1.1247/1.1255
1.0002/1.0034
1 3/8
±0.030
1/2
+0.010/-0.020
0.063/0.055
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
16FDU12
1
1.0000/0.9988
1.1247/1.1255
1.0002/1.0034
1 3/8
±0.030
3/4
+0.010/-0.020
0.063/0.055
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
16FDU16
1
1.0000/0.9988
1.1247/1.1255
1.0002/1.0034
1 3/8
±0.030
1
+0.010/-0.020
0.063/0.055
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
16FDU20
1
1.0000/0.9988
1.1247/1.1255
1.0002/1.0034
1 3/8
±0.030
1 1/4
+0.010/-0.020
0.063/0.055
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Показать сжатый показ (33 продукта)
Идентификационный номер12FDU16
ShorttextFlanged Bushes inch
Последнее изменение13.03.2024 12:53:48
Единица