2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MFKS16

Развернуть таблицу
EN
1/5
Part Number
PN
Type
TYPE
Seal
SEAL
Material of Housing
MATH
Surface Treatment
ST
d
DD [mm]
D
D [mm]
L
L [mm]
L1
L1 [mm]
H
H [mm]
T
T [mm]
d1
DD1 [mm]
d2
DD2 [mm]
t
TT [mm]
P.C.D.
PCD [mm]
W
W [mm]
1
2
3
4
5
6
7
8
9
10
11
12
MFKS6
MFKS
no Seal
JIS SS400 (AISI1018 Steel Equivalent)
Electroless Nickel Plating
6
12
22
5
28
5
3.5
6.0
3.1
20
22
MFKS8
MFKS
no Seal
JIS SS400 (AISI1018 Steel Equivalent)
Electroless Nickel Plating
8
15
27
5
32
5
3.5
6.0
3.1
24
25
MFKS10
MFKS
no Seal
JIS SS400 (AISI1018 Steel Equivalent)
Electroless Nickel Plating
10
19
32
5
40
6
4.5
7.5
4.1
29
30
MFKS12
MFKS
no Seal
JIS SS400 (AISI1018 Steel Equivalent)
Electroless Nickel Plating
12
21
32
10
42
6
4.5
7.5
4.1
32
32
MFKS13
MFKS
no Seal
JIS SS400 (AISI1018 Steel Equivalent)
Electroless Nickel Plating
13
23
32
10
43
6
4.5
7.5
4.1
33
34
MFKS16
MFKS
no Seal
JIS SS400 (AISI1018 Steel Equivalent)
Electroless Nickel Plating
16
28
37
10
48
6
4.5
7.5
4.1
38
37
MFKS20
MFKS
no Seal
JIS SS400 (AISI1018 Steel Equivalent)
Electroless Nickel Plating
20
32
42
10
54
8
5.5
9.0
5.1
43
42
MFKS25
MFKS
no Seal
JIS SS400 (AISI1018 Steel Equivalent)
Electroless Nickel Plating
25
40
58
10
62
8
5.5
9.0
5.1
51
50
MFKS30
MFKS
no Seal
JIS SS400 (AISI1018 Steel Equivalent)
Electroless Nickel Plating
30
45
68
10
74
10
6.6
11.0
6.1
60
58
MFKS35
MFKS
no Seal
JIS SS400 (AISI1018 Steel Equivalent)
Electroless Nickel Plating
35
52
68
15
82
10
6.6
11.0
6.1
67
64
MFKS40
MFKS
no Seal
JIS SS400 (AISI1018 Steel Equivalent)
Electroless Nickel Plating
40
60
80
15
96
13
9.0
14.0
8.1
78
75
MFKS50
MFKS
no Seal
JIS SS400 (AISI1018 Steel Equivalent)
Electroless Nickel Plating
50
80
90
15
116
13
9.0
14.0
8.1
98
92
Показать сжатый показ (12 конфигурируемого продукта)
ShorttextFlanged Oil Free Bushing Housings - Standard - Single - Square Flange
Последнее изменение29.05.2023 01:32:14
Единица

Классификации

CNS

CNSERPBASE Object Properties