2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 686 1257749 heavy-duty spring pin 5x20

Развернуть таблицу
EN
1/5
Identification
BNARTNR
BNNORM1
Material
BNMAT
Nominal diameter
D1 [mm]
L [mm]
D1MIN [mm]
D2 [mm]
A [mm]
S [mm]
57|4x40
58|4x45
59|4x50
60|5x8
61|5x10
62|5x12
63|5x14
64|5x16
65|5x18
66|5x20
67|5x24
68|5x26
69|5x28
70|5x30
71|5x32
72|5x34
73|5x36
74|5x40
1421247
VSM 12785
Stainless steel 1.4310
4.000
36.000
4.300
2.800
0.600
0.750
1257692
VSM 12785
Stainless steel 1.4310
4.000
40.000
4.300
2.800
0.600
0.750
1296752
VSM 12785
Stainless steel 1.4310
4.000
45.000
4.300
2.800
0.600
0.750
1257706
VSM 12785
Stainless steel 1.4310
4.000
50.000
4.300
2.800
0.600
0.750
1257714
VSM 12785
Stainless steel 1.4310
5.000
8.000
5.300
3.300
0.800
1.000
1257722
VSM 12785
Stainless steel 1.4310
5.000
10.000
5.300
3.300
0.800
1.000
1421255
VSM 12785
Stainless steel 1.4310
5.000
12.000
5.300
3.300
0.800
1.000
1257730
VSM 12785
Stainless steel 1.4310
5.000
14.000
5.300
3.300
0.800
1.000
1296760
VSM 12785
Stainless steel 1.4310
5.000
16.000
5.300
3.300
0.800
1.000
1421263
VSM 12785
Stainless steel 1.4310
5.000
18.000
5.300
3.300
0.800
1.000
1257749
VSM 12785
Stainless steel 1.4310
5.000
20.000
5.300
3.300
0.800
1.000
1296779
VSM 12785
Stainless steel 1.4310
5.000
24.000
5.300
3.300
0.800
1.000
1257757
VSM 12785
Stainless steel 1.4310
5.000
26.000
5.300
3.300
0.800
1.000
1296787
VSM 12785
Stainless steel 1.4310
5.000
28.000
5.300
3.300
0.800
1.000
1257765
VSM 12785
Stainless steel 1.4310
5.000
30.000
5.300
3.300
0.800
1.000
1296795
VSM 12785
Stainless steel 1.4310
5.000
32.000
5.300
3.300
0.800
1.000
1296809
VSM 12785
Stainless steel 1.4310
5.000
34.000
5.300
3.300
0.800
1.000
1421271
VSM 12785
Stainless steel 1.4310
5.000
36.000
5.300
3.300
0.800
1.000
1257773
VSM 12785
Stainless steel 1.4310
5.000
40.000
5.300
3.300
0.800
1.000
Показать сжатый показ (111 продукта)
Идентификационный номер1257749
ShorttextHeavy-duty spring pins with serrated slot (VSM 12785), stainless steel 1.4310
Последнее изменение26.01.2023 06:07:06
Единица

Классификации

CNS

CNSERPBASE Object Properties