Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
Standards
ISO
4x
47x
ISO 4762
ISO 4762 BUMAX DX 129 - Hexagon Socket Head Cap Screw ISO 4762
Standards
ISO
4x
47x
ISO 4762
ISO 4762 BUMAX DX 129 - Hexagon Socket Head Cap Screw ISO 4762
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BUMAX 4762D610100129
Vertical Mode
Развернуть таблицу
Reset filters
1/5
Part number
PARTNUMBER
Description
DES
Level of Detail
LOD
Diameter
D [mm]
Length
L [mm]
Pitch
P [mm]
Head diameter, max
DK [mm]
Head thickness
K [mm]
Width across flat
S [mm]
Thread length
B [mm]
Weight per 100 units
W [kg]
Radius under head, min
R [mm]
Shank length, min
LS [mm]
Shank length, max
LG [mm]
Recess depth, min
T [mm]
Standard
STANDARD
Web Link
INFOWWW
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
4762D608060129
ISO4762 M8X60 BUMAX DX 129
high
8
60
1.25
13
8
6
28
2.890
0.40
22.00
27
4
ISO 4762
Web link
4762D608070129
ISO4762 M8X70 BUMAX DX 129
high
8
70
1.25
13
8
6
28
3.200
0.40
37.00
42
4
ISO 4762
Web link
4762D608080129
ISO4762 M8X80 BUMAX DX 129
high
8
80
1.25
13
8
6
28
3.700
0.40
47.00
52
4
ISO 4762
Web link
4762D610030129
ISO4762 M10x30 BUMAX DX 129
high
10
30
1.50
16
10
8
32
2.790
0.40
5.50
13
5
ISO 4762
Web link
4762D610040129
ISO4762 M10x40 BUMAX DX 129
high
10
40
1.50
16
10
8
40
3.290
0.40
5.50
13
5
ISO 4762
Web link
4762D610050129
ISO4762 M10x50 BUMAX DX 129
high
10
50
1.50
16
10
8
32
3.930
0.40
5.50
13
5
ISO 4762
Web link
4762D610060129
ISO4762 M10x60 BUMAX DX 129
high
10
60
1.50
16
10
8
32
4.570
0.40
5.50
13
5
ISO 4762
Web link
4762D610070129
ISO4762 M10x70 BUMAX DX 129
high
10
70
1.50
16
10
8
32
5.060
0.40
5.50
13
5
ISO 4762
Web link
4762D610080129
ISO4762 M10x80 BUMAX DX 129
high
10
80
1.50
16
10
8
32
5.850
0.40
5.50
13
5
ISO 4762
Web link
4762D610090129
ISO4762 M10x90 BUMAX DX 129
high
10
90
1.50
16
10
8
32
6.490
0.40
5.50
13
5
ISO 4762
Web link
4762D610100129
ISO4762 M10x100 BUMAX DX 129
high
10
100
1.50
16
10
8
32
7.120
0.40
5.50
13
5
ISO 4762
Web link
4762D612030129
ISO4762 M12x30 BUMAX DX 129
high
12
30
1.75
18
12
10
30
3.930
0.60
10.25
19
6
ISO 4762
Web link
4762D612040129
ISO 4762 M12x40 BUMAX DX 129
high
12
40
1.75
18
12
10
36
4.650
0.60
10.25
19
6
ISO 4762
Web link
4762D612050129
ISO4762 M12x50 BUMAX DX 129
high
12
50
1.75
18
12
10
36
5.450
0.60
10.25
19
6
ISO 4762
Web link
4762D612060129
ISO4762 M12x60 BUMAX DX 129
high
12
60
1.75
18
12
10
36
6.340
0.60
10.25
19
6
ISO 4762
Web link
4762D612070129
ISO4762 M12x70 BUMAX DX 129
high
12
70
1.75
18
12
10
36
7.130
0.60
10.25
19
6
ISO 4762
Web link
4762D612080129
ISO4762 M12x80 BUMAX DX 129
high
12
80
1.75
18
12
10
36
8.020
0.60
10.25
19
6
ISO 4762
Web link
4762D612090129
ISO4762 M12x90 BUMAX DX 129
high
12
90
1.75
18
12
10
36
9.200
0.60
10.25
19
6
ISO 4762
Web link
4762D612100129
ISO4762 M12x100 BUMAX DX 129
high
12
100
1.75
18
12
10
36
10.200
0.60
10.25
19
6
ISO 4762
Web link
Показать сжатый показ (43 конфигурируемого продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
Standards
- ISO 4762 BUMAX DX 129
Shorttext
Hexagon Socket Head Cap Screw ISO 4762
Последнее изменение
03.09.2025 11:10:03
Единица
Классификации
By Functionality
BYFUNC_FIXING Фиксация
BYFUNC_SCREWING Прикручивание
ICS
21.060.10 Schrauben. Bolzen. Gewindestifte
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-01-02 Machine screw, flat washer face, internal drive
Head form
ZYLINDERKOPF
Product class
A
Publication date of the dimensional standard (year-month)
ISO 4762
standard letter to the standard number
DIN 962
23-11-01-01 Machine screw, flat washer face, external drive
ECLASS 11.1
23-11-01-02 Machine screw, flat washer face, internal drive
Head form
ZYLINDERKOPF
Product class
A
Publication date of the dimensional standard (year-month)
ISO 4762
standard letter to the standard number
DIN 962
ECLASS 10.1
23-11-01-02 Fillister head screw, internal drive
Head form
ZYLINDERKOPF
Head form pursuant to standard
ISO 1891
Product class
A
Product class in accordance with norm
DIN ISO 4759-1
Publication date of the dimensional standard (year-month)
ISO 4762
standard letter to the standard number
DIN 962
Thread design according to standard letter
DIN 202
ECLASS 9.0
23-11-01-02 Fillister head screw, internal drive
Head form
ZYLINDERKOPF
Head form pursuant to standard
ISO 1891
Product class
A
Product class in accordance with norm
DIN ISO 4759-1
Publication date of the dimensional standard (year-month)
ISO 4762
standard letter to the standard number
DIN 962
Thread design according to standard letter
DIN 202
ECLASS 7.0
23-11-01-02 Fillister head screw
Thread design according to standard letter
DIN 202
Head form pursuant to standard
ISO 1891
standard letter to the standard number
DIN 962
Product class in accordance with norm
DIN ISO 4759-1
Head form
ZYLINDERKOPF
Publication date of the dimensional standard (year-month)
ISO 4762
Product class
A
ECLASS 6.2
23-11-01-02 Fillister head screw
Head form
ZYLINDERKOPF
Product class in accordance with norm
DIN ISO 4759-1
Publication date (year-month)
ISO 4762
Head form pursuant to standard
ISO 1891
standard letter to the standard number
DIN 962
Thread design according to standard letter
DIN 202
Product class
A
ECLASS 6.1
23-11-01-02 Fillister head screw
Head form
ZYLINDERKOPF
Product class in accordance with norm
DIN ISO 4759-1
Publication date (year-month)
ISO 4762
Head form pursuant to standard
ISO 1891
standard letter to the standard number
DIN 962
Thread design according to standard letter
DIN 202
Product class
A
ECLASS 6.0
23-11-01-02 Fillister head screw
Head form
ZYLINDERKOPF
Product class in accordance with norm
DIN ISO 4759-1
Publication date (year-month)
ISO 4762
Head form pursuant to standard
ISO 1891
standard letter to the standard number
DIN 962
Thread design according to standard letter
DIN 202
Product class
A
ECLASS 5.0
23-11-01-02 02
Forme tête
ZYLINDERKOPF
Lettre reconn. filetage
M
Lettre forme, conforme n
DIN 962
Norme dimension
ISO 4762
Classe de produit
A
Classe de produit confor
DIN ISO 4759-1
Forme tête, conforme nor
ISO 1891
Lettre de forme
C
Lettre reconn. filetage,
DIN 202
ETIM 10.0
EC003861 Bolt
ETIM 7.0
EC002356 Hexagon socket head screw
PCon
BOLTS_COMMON_INNERDRIVE Schrauben, Innenantrieb
Kopfform
Zylinderkopf
Maßeinheit
mm
Verbindungspunkt auf Schraubenseite
IP1
Verbindungspunkt auf Mutternseite
IP3