Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Enser deflector housing
Condenser deflector housing flange - HoKa Condenser deflector housing with flange
Funken
...
Enser deflector housing
Condenser deflector housing flange - HoKa Condenser deflector housing with flange
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Condenser deflector housing PP, inner diameter = 250 - 10010332(LOD=M-300)
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Length
L1 [mm]
Width/Diameter
A [mm]
Width
B [mm]
43
|
HoKa PE condenser deflector housing with flange Ø 1200 mm
44
|
HoKa PE condenser deflector housing with flange Ø 1250 mm
45
|
HoKa PP condenser deflector housing with flange Ø 110 mm
46
|
HoKa PP condenser deflector housing with flange Ø 125 mm
47
|
HoKa PP condenser deflector housing with flange Ø 140 mm
48
|
HoKa PP condenser deflector housing with flange Ø 160 mm
49
|
HoKa PP condenser deflector housing with flange Ø 180 mm
50
|
HoKa PP condenser deflector housing with flange Ø 200 mm
51
|
HoKa PP condenser deflector housing with flange Ø 225 mm
52
|
HoKa PP condenser deflector housing with flange Ø 250 mm
53
|
HoKa PP condenser deflector housing with flange Ø 280 mm
54
|
HoKa PP condenser deflector housing with flange Ø 315 mm
55
|
HoKa PP condenser deflector housing with flange Ø 355 mm
56
|
HoKa PP condenser deflector housing with flange Ø 400 mm
57
|
HoKa PP condenser deflector housing with flange Ø 450 mm
58
|
HoKa PP condenser deflector housing with flange Ø 500 mm
59
|
HoKa PP condenser deflector housing with flange Ø 560 mm
60
|
HoKa PP condenser deflector housing with flange Ø 600 mm
10009200
Mechanical
High
HoKa PE condenser deflector housing with flange Ø 1000 mm
0.000
PE
black
1000
2592
1660
750
10012213
Mechanical
High
HoKa PE condenser deflector housing with flange Ø 1200 mm
0.000
PE
black
1200
3068
1992
900
10009201
Mechanical
High
HoKa PE condenser deflector housing with flange Ø 1250 mm
0.000
PE
black
1250
3188
2075
938
10010103
Mechanical
High
HoKa PP condenser deflector housing with flange Ø 110 mm
0.000
PP
RAL 7032
110
350
206
0
10010139
Mechanical
High
HoKa PP condenser deflector housing with flange Ø 125 mm
0.000
PP
RAL 7032
125
400
256
0
10010141
Mechanical
High
HoKa PP condenser deflector housing with flange Ø 140 mm
0.000
PP
RAL 7032
140
380
256
0
10010142
Mechanical
High
HoKa PP condenser deflector housing with flange Ø 160 mm
0.000
PP
RAL 7032
160
470
321
0
10010329
Mechanical
High
HoKa PP condenser deflector housing with flange Ø 180 mm
0.000
PP
RAL 7032
180
440
321
0
10010330
Mechanical
High
HoKa PP condenser deflector housing with flange Ø 200 mm
0.000
PP
RAL 7032
200
470
361
0
10010331
Mechanical
High
HoKa PP condenser deflector housing with flange Ø 225 mm
0.000
PP
RAL 7032
225
490
408
0
10010332
Mechanical
High
HoKa PP condenser deflector housing with flange Ø 250 mm
4.880
PP
RAL 7032
250
530
458
0
10010333
Mechanical
High
HoKa PP condenser deflector housing with flange Ø 280 mm
0.000
PP
RAL 7032
280
580
508
0
10010402
Mechanical
High
HoKa PP condenser deflector housing with flange Ø 315 mm
0.000
PP
RAL 7032
315
500
508
0
10007883
Mechanical
High
HoKa PP condenser deflector housing with flange Ø 355 mm
12.000
PP
RAL 7032
355
1057
590
266
10007884
Mechanical
High
HoKa PP condenser deflector housing with flange Ø 400 mm
0.000
PP
RAL 7032
400
1162
664
300
10011714
Mechanical
High
HoKa PP condenser deflector housing with flange Ø 450 mm
0.000
PP
RAL 7032
450
1284
747
338
10011715
Mechanical
High
HoKa PP condenser deflector housing with flange Ø 500 mm
0.000
PP
RAL 7032
500
1402
830
375
10011716
Mechanical
High
HoKa PP condenser deflector housing with flange Ø 560 mm
0.000
PP
RAL 7032
560
1522
913
412
10011717
Mechanical
High
HoKa PP condenser deflector housing with flange Ø 600 mm
0.000
PP
RAL 7032
600
1640
996
450
Показать сжатый показ (104 конфигурируемого продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
Funken
- Condenser deflector housing flange
Идентификационный номер
10010332
Shorttext
HoKa Condenser deflector housing with flange
Последнее изменение
05.02.2025 09:20:31
Единица
Ключевое слово
Condenser
Ventilation
deflector
fittings
flange
housing
housing flange
Классификации
CNS
CNSERPBASE Object Properties
Order Number
10010332
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto