2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-050-005 MC-FS3W

Развернуть таблицу
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Product Type
PRODUCTTYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Additional Function
ADDITIONALFUNCTION
Colour
COLOUR
Body Colour
BODYCOLOUR
Body Material
BODYMATERIAL
Board Thickness
BOARDTHICKNESS
Weight
WEIGHT [g]
1
2
140-050-005
MC-FS3W
4510932017947
Standard
Magnetic Catch
Horizontal (recessed)
12.7
1.3
24.2
9.6
12.3
One-touch Installation
White/Ivory
White
ABS
0.5 to 0.5
5
140-050-006
MC-FS3B
4510932017985
Standard
Magnetic Catch
Horizontal (recessed)
12.7
1.3
24.2
9.6
12.3
One-touch Installation
Black
Black
ABS
0.5 to 0.5
5
Показать сжатый показ (2 продукта)
ShorttextMagnetic Catch
Последнее изменение20.10.2025 13:48:10
Единица

Классификации

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties