2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RA21204BH270BB4

Развернуть таблицу
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
min. overload protector
AAH656 [A]
1
Load feeder, direct starter, S0, 13-20 A, 24 V DC, 150 kA
Load feeder fuseless, Direct-on-line starting 400 V AC, Size S0 13...20 A 24 V DC Spring-type terminal for 60 mm busbar systems (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) Direct (on-line) starter SIRIUS 3RA21 for protecting and starting motors.The 3RA21 direct-on-line starter is a proven and factory-fitted combination of a 3RV2 motor starter protector and a 3RT2 contactor which are already fully wired and connected both mechanically and electrically. They are climate-resistant, approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.The 3RA2 load feeders are available with AC and DC operation in the sizes S00, S0 and S2 with setting ranges from 0.14 to 65 A. They are offered with screw terminals or spring-loaded terminals for mounting on DIN rails, screw mounting and installation on 60 mm busbars. In addition, we offer more than 40,000 other proven combinations of individual devices for safeguarding, switching and starting a wide variety of applications up to 630 A.All the accessories for 3RV2 motor starter protectors and for 3RT2 contactors are standard for all sizes and can be used for installing load feeders. The optional SIRIUS 3RV29 infeed system (for S00 and S0) considerably reduces the wiring outlay.The 3RA21 load feeders replace the tried and tested 3RA11 series.Simple, efficient and always up to date - SIRIUS modular system.
040892956047
3RA2120-4BH27-0BB4
3RA21204BH270BB4
Siemens AG
LOAD FEEDER DS S0, 13-20 A, 24 V DC
13
Показать сжатый показ (1 продукта)
Идентификационный номер3RA21204BH270BB4
ShorttextLoad feeder, direct starter, S0, 13-20 A, 24 V DC, 150 kA
LongtextLoad feeder fuseless, Direct-on-line starting 400 V AC, Size S0 13...20 A 24 V DC Spring-type terminal for 60 mm busbar systems (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) Direct (on-line) starter SIRIUS 3RA21 for protecting and starting motors.The 3RA21 direct-on-line starter is a proven and factory-fitted combination of a 3RV2 motor starter protector and a 3RT2 contactor which are already fully wired and connected both mechanically and electrically. They are climate-resistant, approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.The 3RA2 load feeders are available with AC and DC operation in the sizes S00, S0 and S2 with setting ranges from 0.14 to 65 A. They are offered with screw terminals or spring-loaded terminals for mounting on DIN rails, screw mounting and installation on 60 mm busbars. In addition, we offer more than 40,000 other proven combinations of individual devices for safeguarding, switching and starting a wide variety of applications up to 630 A.All the accessories for 3RV2 motor starter protectors and for 3RT2 contactors are standard for all sizes and can be used for installing load feeders. The optional SIRIUS 3RV29 infeed system (for S00 and S0) considerably reduces the wiring outlay.The 3RA21 load feeders replace the tried and tested 3RA11 series.Simple, efficient and always up to date - SIRIUS modular system.
Последнее изменение19.09.2023 08:26:51
Единица

Классификации

CNS

CNSERPBASE Object Properties
Description longLoad feeder fuseless, Direct-on-line starting 400 V AC, Size S0 13...20 A 24 V DC Spring-type terminal for 60 mm busbar systems (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) Direct (on-line) starter SIRIUS 3RA21 for protecting and starting motors.The 3RA21 direct-on-line starter is a proven and factory-fitted combination of a 3RV2 motor starter protector and a 3RT2 contactor which are already fully wired and connected both mechanically and electrically. They are climate-resistant, approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.The 3RA2 load feeders are available with AC and DC operation in the sizes S00, S0 and S2 with setting ranges from 0.14 to 65 A. They are offered with screw terminals or spring-loaded terminals for mounting on DIN rails, screw mounting and installation on 60 mm busbars. In addition, we offer more than 40,000 other proven combinations of individual devices for safeguarding, switching and starting a wide variety of applications up to 630 A.All the accessories for 3RV2 motor starter protectors and for 3RT2 contactors are standard for all sizes and can be used for installing load feeders. The optional SIRIUS 3RV29 infeed system (for S00 and S0) considerably reduces the wiring outlay.The 3RA21 load feeders replace the tried and tested 3RA11 series.Simple, efficient and always up to date - SIRIUS modular system.
Description shortLoad feeder, direct starter, S0, 13-20 A, 24 V DC, 150 kA
GTIN-Code040892956047
Order Number3RA21204BH270BB4

ECLASS 14.0

27-37-09-05 Motor starter combination
max. overload protector20
min. overload protector13
type of coordination2
GTIN4011209895683
product article number of manufacturer3RA2120-4BH27-0BB4
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RA21204BH270BB4
Manufacturer product rootSIRIUS
Manufacturer product descriptionLoad feeder fuseless, Direct-on-line starting 400 V AC, Size S0 13...20 A 24 V DC Spring-type terminal for 60 mm busbar systems (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor)
27-02-40-02 Engine starter

ECLASS 13.0

27-37-09-05 Motor starter combination
Rated operating current Ie with AC-3, 400 V20
max. overload protector20
min. overload protector13
type of coordination2
GTIN4011209895683
product article number of manufacturer3RA2120-4BH27-0BB4
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RA21204BH270BB4
Manufacturer product rootSIRIUS
Manufacturer product descriptionLoad feeder fuseless, Direct-on-line starting 400 V AC, Size S0 13...20 A 24 V DC Spring-type terminal for 60 mm busbar systems (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor)
27-02-40-02 Engine starter

ECLASS 11.0

27-37-09-05 Motor starter combination
Release classCLASS 10
Rated operating power with AC-3, 400 V7.500
Rated operating current Ie20
Rated operating current Ie with AC-3, 400 V20
Greatest value of overload release adjustment range20
short-circuit release presentYes
min. rated control voltage Us with DC24
Lowest value of setting range for overload tripper13
max. overload protector20
min. overload protector13
type of coordination2
GTIN4011209895683
product article number of manufacturer3RA2120-4BH27-0BB4
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RA21204BH270BB4
Manufacturer product rootSIRIUS
Manufacturer product descriptionLoad feeder fuseless, Direct-on-line starting 400 V AC, Size S0 13...20 A 24 V DC Spring-type terminal for 60 mm busbar systems (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor)
Type of actuationDC
Connection typeSpring pulley connection
degree of protectionIP20
27-02-40-02 Engine starter

ECLASS 10.1

27-37-09-05 Motor starter combination
Release classCLASS 10
Rated operating power with AC-3, 400 V7.500
Rated operating current Ie20
Rated operating current Ie with AC-3, 400 V20
Greatest value of overload release adjustment range20
short-circuit release presentYes
max. rated control voltage Us with DC24
min. rated control voltage Us with DC24
Lowest value of setting range for overload tripper13
max. overload protector20
min. overload protector13
type of coordination2
GTIN4011209895683
product article number of manufacturer3RA2120-4BH27-0BB4
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RA21204BH270BB4
Manufacturer product rootSIRIUS
Manufacturer product descriptionLoad feeder fuseless, Direct-on-line starting 400 V AC, Size S0 13...20 A 24 V DC Spring-type terminal for 60 mm busbar systems (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor)
Type of actuationDC
Connection typeSpring pulley connection
degree of protectionIP20
Max. rated DC voltage for controls24

ECLASS 9.1

27-37-09-05 Motor starter combination
Release classCLASS 10
Rated operating power with AC-3, 400 V7.500
Rated operating current Ie20
Rated operating current Ie with AC-3, 400 V20
Greatest value of overload release adjustment range20
short-circuit release presentYes
max. rated control voltage Us with DC24
min. rated control voltage Us with DC24
Lowest value of setting range for overload tripper13
max. overload protector20
min. overload protector13
type of coordination2
GTIN4011209895683
Manufacturer product number3RA2120-4BH27-0BB4
Manufacturer nameSiemens AG
BrandSIRIUS
additional link addresshttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RA21204BH270BB4
Manufacturer product rootSIRIUS
Manufacturer product descriptionLoad feeder fuseless, Direct-on-line starting 400 V AC, Size S0 13...20 A 24 V DC Spring-type terminal for 60 mm busbar systems (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor)
Type of actuationDC
Connection typeSpring pulley connection
Protection type IPIP20
Max. rated DC voltage for controls24

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination
Release classCLASS 10
Rated operation power at AC-3, 400 V7.500
Rated operation current Ie20
Overload release current setting20
With short-circuit releaseYes
Rated control supply voltage Us at DC24
Voltage type for actuatingDC
Type of electrical connection of main circuitSpring pulley connection
Degree of protection (IP)IP20