VFR6110-1E

Развернуть таблицу
EN
1/5
Symbol
SYMBOL
Body option
BODY
Coil rated voltage
COIL
Electrical entry
ENTRY
Option
OPTION
Port size
PORT
Thread type
THREAD
CE/UKCA-compliant
CE
1
(1) 2-position single
(0) Standard
(1) 100 VAC 50/60Hz
(E) Grommet terminal
(-) None
(-) Without sub-plate
(-) Rc
N/A
Показать сжатый показ (1 конфигурируемого продукта)
ShorttextNon Plug-in Type/Single Unit
Последнее изменение14.07.2025 10:57:40
Единица

Классификации

By Functionality

BYFUNC_CONVEYING Конвейерная транспортировка
BYFUNC_ADJUSTING Настройка

By Categories

Valve Клапан
Automation Автоматизация

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-03-01-03 Electrically operated valve (pneumatics)

ECLASS 13.0

51-03-01-03 Electrically operated valve (pneumatics)

ECLASS 10.1

27-29-13-90 Directional control valve (pneumatics, unspecified)

ECLASS 6.2

27-29-13-90 Directional control valve (pneumatics, unclassified)