2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MHUAS13

Развернуть таблицу
EN
1/5
Part No.
PN
Type Selection
TS
Material of Housing
MATH
Material of Bushing
MATB
Surface Treatment
ST
dr
DDRR [mm]
dr Tolerance
DDRRTOL [mm]
h
HH [mm]
W
W [mm]
H
H [mm]
L
L [mm]
L1
L1 [mm]
W1
W1 [mm]
W2
W2 [mm]
M
M
d
DD [mm]
l
LL [mm]
A
A [mm]
1
2
3
4
5
6
7
MHUAS10
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
10
+0.028/0
13
44
30
32
21
28.0
8.00
M5
4.3
12
20
MHUAS12
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
12
+0.034/0
15
44
30
34
26
30.5
6.75
M5
4.3
12
20
MHUAS13
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
13
+0.034/0
15
44
30
34
26
33.0
5.50
M5
4.3
12
20
MHUAS16
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
16
+0.034/0
19
54
42
42
34
36.0
9.00
M5
4.3
12
26
MHUAS20
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
20
+0.041/0
21
54
42
48
40
40.0
7.00
M6
5.2
12
26
MHUAS25
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
25
+0.041/0
26
78
60
62
50
54.0
12.00
M8
7.0
18
38
MHUAS30
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
30
+0.041/0
30
78
60
70
58
58.0
10.00
M8
7.0
18
38
Показать сжатый показ (7 конфигурируемого продукта)
ShorttextOil Free Bushing Housing Units - Wide Block - Single
Последнее изменение29.11.2024 04:06:10
Единица