JFBA8

Развернуть таблицу
EN
1/5
Part No.
PN
Material of Housing
MATH
Surface Treatment of Housing
STH
Material of Bushings
MATB
d
DD [mm]
d Tolerance
DDTOL
h
HH [mm]
W
W [mm]
H
H [mm]
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
S
S [mm]
l
LL [mm]
M1
M1
M2
M2
d1 x t
DD1TT
1
2
3
4
5
JFBA6
Aluminum Alloy
Clear Anodize
Polyacetal Resin
6
+0.095/+0.045
14
16
22
27
18
9
21.0
5
M4
M4
6x5 (For M3 Bolt)
JFBA8
Aluminum Alloy
Clear Anodize
Polyacetal Resin
8
+0.120/+0.060
16
20
26
32
20
10
26.0
5
M5
M4
6x5 (For M3 Bolt)
JFBA10
Aluminum Alloy
Clear Anodize
Polyacetal Resin
10
+0.120/+0.060
19
26
32
39
27
15
31.0
6
M6
M5
8x6 (For M4 Bolt)
JFBA12
Aluminum Alloy
Clear Anodize
Polyacetal Resin
12
+0.120/+0.060
20
28
34
40
27
15
31.6
6
M6
M5
8x6 (For M4 Bolt)
JFBA16
Aluminum Alloy
Clear Anodize
Polyacetal Resin
16
+0.120/+0.060
27
36
49
47
32
18
36.6
7
M6
M6
9x7 (For M5 Bolt)
Показать сжатый показ (5 продукта)
ShorttextOil Free Bushing - Housing Units
Последнее изменение29.11.2024 04:06:07
Единица
Ключевое слово

Классификации

CNS

CNSERPBASE Object Properties