Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Oil Free Bushings
MPBZ - Oil Free Bushings Copper Alloy Straight Standard Type
Misumi
Metric
Oil Free Bushings
MPBZ - Oil Free Bushings Copper Alloy Straight Standard Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MPBZ30-12
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
Part No.
PN
Material
MAT
d
DD [mm]
d Tolerance
DDTOL [mm]
L Selection
L [mm]
D
D [mm]
D Outer Diameter Tolerance m6
DTOL [mm]
Thickness (N)
T [mm]
Housing Dia. (Reference)
HD [mm]
Housing Diameter Tolerance H7
HDTOL [mm]
Rotation Stopper Screw (Reference)
RSS
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
MPBZ6-8
High Tensile Copper Alloy Solid Lubricant Embedded
6
+0.022/+0.010
8
10
+0.015/+0.006
2.0
10
+0.015/0
M4x8
MPBZ8-8
High Tensile Copper Alloy Solid Lubricant Embedded
8
+0.028/+0.013
8
12
+0.018/+0.007
2.0
12
+0.018/0
M4x8
MPBZ10-8
High Tensile Copper Alloy Solid Lubricant Embedded
10
+0.028/+0.013
8
14
+0.018/+0.007
2.0
14
+0.018/0
M4x8
MPBZ12-8
High Tensile Copper Alloy Solid Lubricant Embedded
12
+0.034/+0.016
8
18
+0.018/+0.007
3.0
18
+0.018/0
M4x8
MPBZ13-9
High Tensile Copper Alloy Solid Lubricant Embedded
13
+0.034/+0.016
9
19
+0.021/+0.008
3.0
19
+0.021/0
M4x8
MPBZ15-9
High Tensile Copper Alloy Solid Lubricant Embedded
15
+0.034/+0.016
9
21
+0.021/+0.008
3.0
21
+0.021/0
M4x8
MPBZ16-9
High Tensile Copper Alloy Solid Lubricant Embedded
16
+0.034/+0.016
9
22
+0.021/+0.008
3.0
22
+0.021/0
M4x8
MPBZ18-9
High Tensile Copper Alloy Solid Lubricant Embedded
18
+0.034/+0.016
9
24
+0.021/+0.008
3.0
24
+0.021/0
M5x8
MPBZ20-9
High Tensile Copper Alloy Solid Lubricant Embedded
20
+0.041/+0.020
9
28
+0.021/+0.008
4.0
28
+0.021/0
M5x8
MPBZ25-12
High Tensile Copper Alloy Solid Lubricant Embedded
25
+0.041/+0.020
12
33
+0.025/+0.009
4.0
33
+0.025/0
M5x8
MPBZ30-12
High Tensile Copper Alloy Solid Lubricant Embedded
30
+0.041/+0.020
12
38
+0.025/+0.009
4.0
38
+0.025/0
M6x16
MPBZ32-20
High Tensile Copper Alloy Solid Lubricant Embedded
32
+0.050/+0.025
20
42
+0.025/+0.009
5.0
42
+0.025/0
M6x16
MPBZ35-20
High Tensile Copper Alloy Solid Lubricant Embedded
35
+0.050/+0.025
20
44
+0.025/+0.009
4.5
44
+0.025/0
M6x16
MPBZ38-40
High Tensile Copper Alloy Solid Lubricant Embedded
38
+0.050/+0.025
40
48
+0.025/+0.009
5.0
48
+0.025/0
M6x16
MPBZ40-20
High Tensile Copper Alloy Solid Lubricant Embedded
40
+0.050/+0.025
20
50
+0.025/+0.009
5.0
50
+0.025/0
M6x16
MPBZ45-30
High Tensile Copper Alloy Solid Lubricant Embedded
45
+0.050/+0.025
30
55
+0.030/+0.011
5.0
55
+0.030/0
M6x16
MPBZ50-30
High Tensile Copper Alloy Solid Lubricant Embedded
50
+0.050/+0.025
30
62
+0.030/+0.011
6.0
62
+0.030/0
M8x16
MPBZ55-30
High Tensile Copper Alloy Solid Lubricant Embedded
55
+0.060/+0.030
30
70
+0.030/+0.011
7.5
70
+0.030/0
M8x16
MPBZ60-50
High Tensile Copper Alloy Solid Lubricant Embedded
60
+0.060/+0.030
50
75
+0.030/+0.011
7.5
75
+0.030/0
M8x16
Показать сжатый показ (25 конфигурируемого продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
Misumi
- MPBZ
Shorttext
Oil Free Bushings Copper Alloy Straight Standard Type
Последнее изменение
29.11.2024 04:06:11
Единица
Ключевое слово
Bushings
Copper Alloy
Oil Free
Standard Type
Straight
metric
Классификации
CNS
CNSERPBASE Object Properties