2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MPNTW12

Развернуть таблицу
EN
1/5
Part No.
PN
Material of Housing
MATH
Surface Treatment of Housing
STH
Material of Special Nut
MATSN
Surface Treatment of Special Nut
STSN
Material of Bushing
MATB
d
DD [mm]
D
D [mm]
L
L [mm]
L1
L1 [mm]
T
T [mm]
H
H [mm]
B
B [mm]
M
M
m
MM [mm]
e
EE [mm]
1
2
3
4
5
6
7
8
9
MPNTW6
1018 Carbon Steel
Electroless Nickel Plating
1045 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
6
14
37
5
5
20
17
14x1.5
8
19.6
MPNTW8
1018 Carbon Steel
Electroless Nickel Plating
1045 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
8
18
47
5
5
25
21
18x1.5
11
24.3
MPNTW10
1018 Carbon Steel
Electroless Nickel Plating
1045 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
10
20
57
5
6
30
24
20x1.5
12
27.7
MPNTW12
1018 Carbon Steel
Electroless Nickel Plating
1045 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
12
22
57
10
6
32
27
22x1.5
13
31.2
MPNTW13
1018 Carbon Steel
Electroless Nickel Plating
1045 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
13
24
57
10
6
35
30
24x1.5
14
34.6
MPNTW16
1018 Carbon Steel
Electroless Nickel Plating
1045 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
16
27
67
10
6
40
32
27x1.5
16
37.0
MPNTW20
1018 Carbon Steel
Electroless Nickel Plating
1045 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
20
33
77
10
8
45
38
33x1.5
20
43.9
MPNTW25
1018 Carbon Steel
Electroless Nickel Plating
1045 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
25
40
108
10
8
55
46
40x1.5
25
53.1
MPNTW30
1018 Carbon Steel
Electroless Nickel Plating
1045 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
30
48
128
10
10
65
55
48x1.5
29
63.5
Показать сжатый показ (9 продукта)
ShorttextOil Free Bushings with screw case - Copper Alloy and Flanged Type - Double Type
Последнее изменение29.11.2024 04:06:12
Единица

Классификации

CNS

CNSERPBASE Object Properties