Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
KIPP USA
Level indicators, screw plugs
K1430 - Oil level gauges with electronic oil level and temperature monitoring, long version
KIPP USA
Level indicators, screw plugs
K1430 - Oil level gauges with electronic oil level and temperature monitoring, long version
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
K1430.1400
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
Предпросмотр
PREVIEWPERLINE
Order No.
BESTKIPPUSA
version
AUSF
Position
POS [mm]
width
B [mm]
distance
B1 [mm]
Thread
D1 [mm]
height
H [mm]
distance
H1 [mm]
height
H2 [mm]
Length
L [mm]
distance
L1 [mm]
Length
L2 [mm]
width across flats
SW [mm]
Approx. weight
GEW [kg]
Number of fastening screws
ANZAHL
Description
BS
Technical Information
INFO
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
1
2
3
4
5
6
K1430.1300
Normally open contact
0
30
39
M12
30
16.5
80
326.6
300
358.3
17
0.4127
2
Infotext
Info
Yes
4059245342686
K1430.2300
Normally closed contact
0
30
39
M12
30
16.5
80
326.6
300
358.3
17
0.3967
2
Infotext
Info
Yes
4059245342693
K1430.1400
Normally open contact
0
30
39
M12
30
16.5
80
426.6
400
458.3
17
0.4800
2
Infotext
Info
Yes
4059245342709
K1430.2400
Normally closed contact
0
30
39
M12
30
16.5
80
426.6
400
458.3
17
0.4800
2
Infotext
Info
Yes
4059245342716
K1430.1500
Normally open contact
0
30
39
M12
30
16.5
80
526.6
500
558.3
17
0.5500
2
Infotext
Info
Yes
4059245342723
K1430.2500
Normally closed contact
0
30
39
M12
30
16.5
80
526.6
500
558.3
17
0.5500
2
Infotext
Info
Yes
4059245342730
Показать сжатый показ (6 конфигурируемого продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
KIPP USA
- K1430
Идентификационный номер
K1430.1400
Shorttext
Oil level gauges with electronic oil level and temperature monitoring, long version
Последнее изменение
04.09.2025 09:12:41
Единица
Ключевое слово
Level indicators
Oil level
Screw plugs
electronic
gauges
long version
temperature monitoring
Классификации
By Functionality
BYFUNC_POLLING Проверка
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
37-01-13-02 Level gauge for oil (fitting)