2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A71260CR

Развернуть таблицу
EN
1/5
Code
CODE
LOD Destination
LODDEST
LOD Level
LODLEVEL
Material
MAT
Brand Description
BRANDDESC
Article Number
ARTNUM
Very Short Description 1
SDESCR1
Very Short Description 2
SDESCR2
Article Description
ARTDESC
International Codes
INTERCODE
Article Type
ARTTYPE
State
STAT
Variant Characteristics
VAR
Height
HEIGHT [cm]
1
A71260CR
Architecture
350
Chrome-plated
INDA
A71260CR
INDA Toilet roll holder A71260
CLAIRE L14.2xH10.6xP2.6 Chromo
Brand: INDA Serie: CLAIRE Portarotolo Prod. No.: A71260 L14.2xH10.6xP2.6 Chromo
EAN-13:8021586823298
Standard article
CURRENT
0
10.6
Показать сжатый показ (1 конфигурируемого продукта)
ShorttextPaper holder with tilting closeable cover
Последнее изменение22.10.2025 12:36:49
Единица

Классификации

By Categories

Architecture Архитектура

CNS

CNSERPBASE Object Properties

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based