2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 858 1306464 parallel pin 4h6x12

Развернуть таблицу
EN
1/5
Identification
BNARTNR
BNNORM1
Material
BNMAT
Surface
BNSURFACE
Nominal diameter
D [mm]
Tolerance
TOL
Nominal length js14
L [mm]
Length
L1 [mm]
Radius ~
R [mm]
Distance ~
Z1 [mm]
Distance ~
Z2 [mm]
53|3h6x30
54|3h6x32
55|3h6x36
56|3h6x40
57|3h6x45
58|3h6x50
59|4h6x6
60|4h6x8
61|4h6x10
62|4h6x12
63|4h6x14
64|4h6x16
65|4h6x18
66|4h6x20
67|4h6x22
68|4h6x24
69|4h6x28
70|4h6x30
1306359
DIN 6325
Steel hardened 60 HRC
plain
3.0
h6
28
0.800
3.000
0.450
0.300
1306367
DIN 6325
Steel hardened 60 HRC
plain
3.0
h6
30
0.800
3.000
0.450
0.300
1306375
DIN 6325
Steel hardened 60 HRC
plain
3.0
h6
32
0.800
3.000
0.450
0.300
1306383
DIN 6325
Steel hardened 60 HRC
plain
3.0
h6
36
0.800
3.000
0.450
0.300
1306391
DIN 6325
Steel hardened 60 HRC
plain
3.0
h6
40
0.800
3.000
0.450
0.300
1306405
DIN 6325
Steel hardened 60 HRC
plain
3.0
h6
45
0.800
3.000
0.450
0.300
1306413
DIN 6325
Steel hardened 60 HRC
plain
3.0
h6
50
0.800
3.000
0.450
0.300
1306421
DIN 6325
Steel hardened 60 HRC
plain
4.0
h6
6
1.000
4.000
0.600
0.400
1306448
DIN 6325
Steel hardened 60 HRC
plain
4.0
h6
8
1.000
4.000
0.600
0.400
1306456
DIN 6325
Steel hardened 60 HRC
plain
4.0
h6
10
1.000
4.000
0.600
0.400
1306464
DIN 6325
Steel hardened 60 HRC
plain
4.0
h6
12
1.000
4.000
0.600
0.400
1306472
DIN 6325
Steel hardened 60 HRC
plain
4.0
h6
14
1.000
4.000
0.600
0.400
1306480
DIN 6325
Steel hardened 60 HRC
plain
4.0
h6
16
1.000
4.000
0.600
0.400
1306499
DIN 6325
Steel hardened 60 HRC
plain
4.0
h6
18
1.000
4.000
0.600
0.400
1306502
DIN 6325
Steel hardened 60 HRC
plain
4.0
h6
20
1.000
4.000
0.600
0.400
1306510
DIN 6325
Steel hardened 60 HRC
plain
4.0
h6
22
1.000
4.000
0.600
0.400
1306529
DIN 6325
Steel hardened 60 HRC
plain
4.0
h6
24
1.000
4.000
0.600
0.400
1306545
DIN 6325
Steel hardened 60 HRC
plain
4.0
h6
28
1.000
4.000
0.600
0.400
1306553
DIN 6325
Steel hardened 60 HRC
plain
4.0
h6
30
1.000
4.000
0.600
0.400
Показать сжатый показ (183 продукта)
Идентификационный номер1306464
ShorttextParallel pins hardened, ground (DIN 6325), steel hardened, plain
Последнее изменение10.03.2025 09:14:33
Единица

Классификации

CNS

CNSERPBASE Object Properties

ECLASS 11.1

23-10-01-01 Peg
Publication date of the dimensional standard (year-month)1971-10

ECLASS 9.1

23-10-01-01 Peg
Publication date of the dimensional standard (year-month)1971-10

ECLASS 5.1

23-10-01-01 Peg
Publication date (year-month)1971-10

ECLASS 5.0

23-10-01-01 01
Norme dimensionDIN 6325
Norme dimension édition1971-10