2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 1013122

Развернуть таблицу
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
Without halogens
BAD656
1
1013122
PATO 2/15
Conductor marker carrier
Conductor marker carrier, transparent, unlabeled, mounting type: clip on, cable diameter range: 2.8 ... 4.4 mm, text field height: 4 mm, text field width: 15 mm
Phoenix Contact GmbH & Co. KG
5
4017918013547
6.300
No
Показать сжатый показ (1 продукта)
Идентификационный номер1013122
ShorttextConductor marker carrier
LongtextConductor marker carrier, transparent, unlabeled, mounting type: clip on, cable diameter range: 2.8 ... 4.4 mm, text field height: 4 mm, text field width: 15 mm
Последнее изменение24.01.2025 18:31:52
Единица

Классификации

CNS

CNSERPBASE Object Properties
Description longConductor marker carrier, transparent, unlabeled, mounting type: clip on, cable diameter range: 2.8 ... 4.4 mm, text field height: 4 mm, text field width: 15 mm
Description shortConductor marker carrier
GTIN-Code4017918013547
Order Number1013122
CNSPHYPROP Physical Properties

ECLASS 14.0

27-28-11-05 Carrier for marking accessories
Product typePATO 2/15
GTIN4017918013547
product article number of manufacturer1013122
Manufacturer namePhoenix Contact GmbH & Co. KG
address of additional linkhttp://www.phoenixcontact.com/product/1013122
max. storage temperature23
min. storage temperature23
Manufacturer product descriptionConductor marker carrier, transparent, unlabeled, mounting type: clip on, cable diameter range: 2.8 ... 4.4 mm, text field height: 4 mm, text field width: 15 mm
Min. relative humidity (storage)50
max. relative humidity (storage)50
Manufacturer product designationConductor marker carrier
GLN of manufacturer4063151
URI of manufacturerwww.phoenixcontact.com
materialPVC
flammability rating of the insulating material (based on UL 94)V0
Without halogensNo
width6.300

ECLASS 13.0

27-28-11-05 Carrier for marking accessories
Product typePATO 2/15
GTIN4017918013547
product article number of manufacturer1013122
Manufacturer namePhoenix Contact GmbH & Co. KG
address of additional linkhttp://www.phoenixcontact.com/product/1013122
max. storage temperature23
min. storage temperature23
Manufacturer product descriptionConductor marker carrier, transparent, unlabeled, mounting type: clip on, cable diameter range: 2.8 ... 4.4 mm, text field height: 4 mm, text field width: 15 mm
Min. relative humidity (storage)50
max. relative humidity (storage)50
Manufacturer product designationConductor marker carrier
GLN of manufacturer4063151
URI of manufacturerwww.phoenixcontact.com
materialPVC
flammability rating of the insulating material (based on UL 94)V0
Without halogensNo
width6.300