9262 SGS-M12x1,25

Развернуть таблицу
RU
1/5
№ изделия
TNR
Тип
TYP
Угол поворота
ROT [°]
Резьба
KK
AX [mm]
B1 [mm]
CE [mm]
CN [mm]
D1 [mm]
ER [mm]
EN [mm]
EU [mm]
Z [mm]
Ширина между плоскостями
SW1 [mm]
Ширина между плоскостями
SW2 [mm]
Вес
CNSMASSEXACT [kg]
GTIN
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
9253
SGS-M4
0
M4
10.000
3.200
27.000
5.000
11.000
9.000
8.000
6.000
13.000
9.000
7.000
0.021
4052568001742
9254
SGS-M6
0
M6
12.000
3.200
30.000
6.000
13.000
10.000
9.000
6.800
13.000
11.000
10.000
0.030
4052568001759
9255
SGS-M8
0
M8
16.000
4.000
36.000
8.000
16.000
12.000
12.000
9.000
13.000
14.000
13.000
0.054
4052568001766
9256
SGS-M10
0
M10
20.000
5.000
43.000
10.000
19.000
14.000
14.000
10.500
13.000
17.000
16.000
0.089
4052568065539
9261
SGS-M10x1,25
0
M10x1.25
20.000
5.000
43.000
10.000
19.000
14.000
14.000
10.500
13.000
17.000
17.000
0.088
4052568001780
9257
SGS-M12
0
M12
22.000
6.000
50.000
12.000
22.000
16.000
16.000
12.000
13.000
19.000
18.000
0.132
4052568001773
9262
SGS-M12x1,25
0
M12x1.25
22.000
6.000
50.000
12.000
22.000
16.000
16.000
12.000
13.000
19.000
19.000
0.130
4052568001797
9258
SGS-M16
0
M16
28.000
8.000
64.000
16.000
27.000
21.000
21.000
15.000
15.000
22.000
24.000
0.265
4052568065546
9263
SGS-M16x1,5
0
M16x1.5
28.000
8.000
64.000
16.000
27.000
21.000
21.000
15.000
15.000
22.000
24.000
0.261
4052568001803
9259
SGS-M20
0
M20
33.000
10.000
77.000
20.000
34.000
25.000
25.000
18.000
15.000
30.000
30.000
0.380
9264
SGS-M20x1,5
0
M20x1.5
33.000
10.000
77.000
20.000
34.000
25.000
25.000
18.000
15.000
30.000
30.000
0.468
4052568008871
10774
SGS-M27x2
0
M27x2
51.000
13.500
110.000
30.000
50.000
35.000
37.000
25.000
15.000
41.000
41.000
1.339
4052568002305
10775
SGS-M36x2
0
M36x2
56.000
18.000
125.000
35.000
58.000
40.000
43.000
28.000
15.000
50.000
55.000
1.998
4052568002312
10776
SGS-M42x2
0
M42x2
60.000
21.000
142.000
40.000
65.000
45.000
49.000
33.000
15.000
55.000
65.000
3.149
4052568111809
10777
SGS-M48x2
0
M48x2
65.000
24.000
160.000
50.000
75.000
57.500
60.000
45.000
12.000
65.000
75.000
5.527
4052568111816
Показать сжатый показ (15 конфигурируемого продукта)
Идентификационный номер9262
ShorttextШарнирная головка
Последнее изменение26.08.2025 08:34:36
Единица

Классификации

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

51-01-09-02 Piston rod attachment (pneumatics)
Manufacturer nameFesto

ECLASS 10.1

27-29-43-04 Piston rod attachment (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 9.1

27-29-92-04 Piston rod attachment (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 7.1

27-29-92-04 Piston rod attachment (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 6.2

27-29-92-04 Piston rod attachment (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 6.1

27-29-92-04 Piston rod attachment (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 5.1

27-29-92-04 Piston rod attachement (accessory, pneumatics)
Manufacturer's nameFesto

ECLASS 5.0

27-29-92-04 04