Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Turcon® Stepseal® V
Turcon® Stepseal® V - Rod seal, single acting sealing element from Turcon® and Zurcon® materials
Trelleborg
...
Turcon® Stepseal® V
Turcon® Stepseal® V - Rod seal, single acting sealing element from Turcon® and Zurcon® materials
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RSV301730-M12N
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
Part. No
PARTNO
Bar diameter Ø f8/h9
DN [mm]
Groove base H9
D1 [mm]
Groove width +0.2
L1 [mm]
Radius
R1 [mm]
Radial Clearance S max.
S [mm]
Groove
NUT [mm]
Pressure in MPa
MD
Pressure for radial clearance calculation
DRUCK
Seal Ring Material
MC
O-Ring Material
OM
Type
AUS
106
|
RSV301500-M12N
107
|
RSV401500-M12N
108
|
RSV301530-M12N
109
|
RSV301550-M12N
110
|
RSV301600-M12N
111
|
RSV401600-M12N
112
|
RSV301650-M12N
113
|
RSV301700-M12N
114
|
RSV401700-M12N
115
|
RSV301730-M12N
116
|
RSV301750-M12N
117
|
RSV301800-M12N
118
|
RSV401800-M12N
119
|
RSV301850-M12N
120
|
RSV401850-M12N
121
|
RSV301900-M12N
122
|
RSV401900-M12N
123
|
RSV301950-M12N
RSV401450
145.0
165.5
8.1
1.8
0.80
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
heavy-duty application
RSV301500
150.0
165.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSV401500
150.0
170.5
8.1
1.8
0.80
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
heavy-duty application
RSV301530
153.0
168.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSV301550
155.0
170.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSV301600
160.0
175.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSV401600
160.0
180.5
8.1
1.8
0.80
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
heavy-duty application
RSV301650
165.0
180.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSV301700
170.0
185.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSV401700
170.0
190.5
8.1
1.8
0.80
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
heavy-duty application
RSV301730
173.0
188.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSV301750
175.0
190.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSV301800
180.0
195.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSV401800
180.0
200.5
8.1
1.8
0.80
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
heavy-duty application
RSV301850
185.0
200.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSV401850
185.0
205.5
8.1
1.8
0.80
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
heavy-duty application
RSV301900
190.0
205.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSV401900
190.0
210.5
8.1
1.8
0.80
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
heavy-duty application
RSV301950
195.0
210.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
Показать сжатый показ (230 конфигурируемого продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
Trelleborg
- Turcon® Stepseal® V
Shorttext
Rod seal, single acting sealing element from Turcon® and Zurcon® materials
Последнее изменение
21.07.2023 07:25:46
Единица
Ключевое слово
Fluid
Industrial Sealing
Rod Seals
Rod seal
Sealing Systems
Systems
materials
sealing element
single acting
Классификации
CNS
CNSERPBASE Object Properties
Type Code
RSV301730-M12N