2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BA21VC211

Развернуть таблицу
Все страны/регионы доставки
EN
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Web color variant
WF
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
1
2
3
BA21VC211
CHIC22 glass holder clear glass Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
107846
Architecture
400
Chrome
Klarglas
Drill / Glue
71.5
122
93
1
BA21VC212
CHIC22 glass holder frosted glass Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
107848
Architecture
400
Chrome
Mattglas
Drill / Glue
71.5
122
93
1
BA21VC511
CHIC22 glass holder clear glass Tritan glass unbreakable, BPA free Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
107851
Architecture
400
Chrome
Tritanglas unzerbrechlich
Drill / Glue
71.5
122
93
1
Показать сжатый показ (3 конфигурируемого продукта)
ShorttextSanitary accessories
Последнее изменение07.01.2026 13:04:02
Единица

Классификации

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

OmniClass 2006

23-40_20_21 23-40 20 21 Toilet and Bath Specialties (Excludes: Sanitary Fittings)

OmniClass

23-31 25 00 23-31 25 00 - Toilet And Bath Specialties

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based

Uniclass2015

40_20_76_89 40 20 76 89 - Toothbrush holders