2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BA21VC239

Развернуть таблицу
Все страны/регионы доставки
EN
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Dimensions
MASS [cm]
Color
F
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Main customs material
M
1
2
BA21VC239
CHIC22 towel holder with two movable arms 33 cm Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
107947
Architecture
400
33
Chrome
Drill / Glue
64
35
331
0.8
Zink (Zamak)
BA21VC241
CHIC22 towel holder with two movable arms 40 cm Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
107949
Architecture
400
40
Chrome
Drill / Glue
64
35
401
0.8
Zink (Zamak)
Показать сжатый показ (2 конфигурируемого продукта)
ShorttextSanitary accessories
Последнее изменение07.01.2026 13:04:04
Единица

Классификации

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

OmniClass 2006

23-40_20_21_27 23-40 20 21 27 Towel Bars

OmniClass

23-31 25 25 23-31 25 25 - Towel Bars

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based

Uniclass2015

40_20_76_90 40 20 76 90 - Towel rails