SUGATSUNE 170-021-975 HG-S50-12

Развернуть таблицу
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Main Finish
MAINFINISH
Mounting Position
MOUNTINGPOSITION
Torque kgf.cm
TORQUEKGFCM
Torque N.m
TORQUENM
Horizontal Load Capacity kgf
HORIZONTALLOADCAPACITYKGF
Horizontal Load Capacity N
HORIZONTALLOADCAPACITYN
Outer Diameter
OUTERDIAMETER
Mid-section Hole Diameterφ
MIDSECTIONHOLEDIAMETER
Weight
WEIGHT [g]
DIGITALBOOK
1
2
170-021-975
HG-S50-12
4510932023009
Swivel Hinges
Stainless Steel (SUS430)
Barrel Polished
Horizontal
51.0(±20%)
5.0(±20%)
20.4
200
54
12
132
Link
170-021-976
HG-S30-12
4510932022996
Swivel Hinges
Stainless Steel (SUS430)
Barrel Polished
Horizontal
30.6(±20%)
3.0(±20%)
20.4
200
54
12
129
Link
Показать сжатый показ (2 продукта)
ShorttextSWIVEL TORQUE HINGE
Последнее изменение20.10.2025 13:43:30
Единица

Классификации

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties