Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.40 Taper pins
BN 864 Taper pins with thread constant taper length, unhardened, ground
BN 864 - Taper pins with thread constant taper length, unhardened, ground (DIN 258; ~SN 212781), free-cutting steel, plain
Bossard Catalog
...
BN 864 - Taper pins with thread constant taper length, unhardened, ground (DIN 258; ~SN 212781), free-cutting steel, plain
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 864 1314890 taper pin with thread 10x85
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Surface
BNSURFACE
Nominal diameter h10
D1 [mm]
Nominal length js15
L1 [mm]
Thread length +2P/0
B [mm]
Diameter ~
D2 [mm]
Thread
GEW
Nominal thread diameter
D [mm]
Pitch
P [mm]
Core thread diameter
D3 [mm]
Shank length
L2 [mm]
Radius ~
R1 [mm]
Radius ~
R2 [mm]
Diameter of cone
DP [mm]
3
|
6x45
4
|
6x50
5
|
6x60
6
|
8x55
7
|
8x60
8
|
8x65
9
|
8x70
10
|
10x65
11
|
10x75
12
|
10x85
13
|
10x100
14
|
12x85
15
|
12x100
16
|
12x120
17
|
12x140
18
|
16x100
19
|
16x120
20
|
16x140
1314742
DIN 258
~SN 212781
Free-cutting steel
plain
6
40
6.000
6.6
M6
6.000
1.000
4.773
30
0.400
0.600
4.000
1314750
DIN 258
~SN 212781
Free-cutting steel
plain
6
45
11.000
6.6
M6
6.000
1.000
4.773
30
0.400
0.600
4.000
1314769
DIN 258
~SN 212781
Free-cutting steel
plain
6
50
16.000
6.6
M6
6.000
1.000
4.773
30
0.400
0.600
4.000
1314785
DIN 258
~SN 212781
Free-cutting steel
plain
6
60
18.000
6.6
M6
6.000
1.000
4.773
30
0.400
0.600
4.000
1314793
DIN 258
~SN 212781
Free-cutting steel
plain
8
55
10.000
8.8
M8
8.000
1.250
6.466
40
0.400
0.600
5.500
1314807
DIN 258
~SN 212781
Free-cutting steel
plain
8
60
15.000
8.8
M8
8.000
1.250
6.466
40
0.400
0.600
5.500
1314815
DIN 258
~SN 212781
Free-cutting steel
plain
8
65
20.000
8.8
M8
8.000
1.250
6.466
40
0.400
0.600
5.500
1314823
DIN 258
~SN 212781
Free-cutting steel
plain
8
70
22.000
8.8
M8
8.000
1.250
6.466
40
0.400
0.600
5.500
1314874
DIN 258
~SN 212781
Free-cutting steel
plain
10
65
14.000
10.9
M10
10.000
1.500
8.160
45
0.500
1.000
7.000
1314882
DIN 258
~SN 212781
Free-cutting steel
plain
10
75
24.000
10.9
M10
10.000
1.500
8.160
45
0.500
1.000
7.000
1314890
DIN 258
~SN 212781
Free-cutting steel
plain
10
85
24.000
10.9
M10
10.000
1.500
8.160
45
0.500
1.000
7.000
1314904
DIN 258
~SN 212781
Free-cutting steel
plain
10
100
24.000
10.9
M10
10.000
1.500
8.160
45
0.500
1.000
7.000
1314939
DIN 258
~SN 212781
Free-cutting steel
plain
12
85
23.500
13.1
M12
12.000
1.750
9.853
55
0.600
1.000
8.500
1314947
DIN 258
~SN 212781
Free-cutting steel
plain
12
100
27.000
13.1
M12
12.000
1.750
9.853
55
0.600
1.000
8.500
1314955
DIN 258
~SN 212781
Free-cutting steel
plain
12
120
27.000
13.1
M12
12.000
1.750
9.853
55
0.600
1.000
8.500
1314963
DIN 258
~SN 212781
Free-cutting steel
plain
12
140
27.000
13.1
M12
12.000
1.750
9.853
55
0.600
1.000
8.500
1315021
DIN 258
~SN 212781
Free-cutting steel
plain
16
100
20.500
17.4
M16
16.000
2.000
13.546
72
0.800
1.600
12.000
1315048
DIN 258
~SN 212781
Free-cutting steel
plain
16
120
35.000
17.4
M16
16.000
2.000
13.546
72
0.800
1.600
12.000
1315056
DIN 258
~SN 212781
Free-cutting steel
plain
16
140
35.000
17.4
M16
16.000
2.000
13.546
72
0.800
1.600
12.000
Показать сжатый показ (24 продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
Bossard Catalog
- BN 864
Идентификационный номер
1314890
Shorttext
Taper pins with thread constant taper length, unhardened, ground (DIN 258; ~SN 212781), free-cutting steel, plain
Последнее изменение
10.03.2025 09:14:35
Единица
Ключевое слово
Catalog
Fastening technology
Standard
Taper pins
constant
fastening elements
ground
pins
plain
steel
taper length
thread
unhardened
Классификации
CNS
CNSERPBASE Object Properties
Order Number
1314890
ECLASS 11.1
23-10-01-01 Peg
Type of thread (helical ridge)
10
Publication date of the dimensional standard (year-month)
1977-02
ECLASS 9.1
23-10-01-01 Peg
Type of thread (helical ridge)
10
Publication date of the dimensional standard (year-month)
1977-02
ECLASS 5.1
23-10-01-01 Peg
Diameter
7.000
Type of thread (helical ridge)
10
Publication date (year-month)
1977-02
ECLASS 5.0
23-10-01-01 01
Norme dimension
DIN 258
Diamètre nominal
7.000
Filetage
10
Norme dimension édition
1977-02