Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
Nyckelord: 2
64
Enheter
64
File types
64
Azolgas
Nitrocyl Article No
(NITROCYLARTNO)
64
Max. Stroke
(HUBMAX)
64
Flanges
(FL)
64
Connection systems
(CONSYS)
64
Compression Rate
(CR)
64
Initial Force
(150 bar) (IF)
64
Initial Intermediate Forces
(150 bar) (IIF)
64
Final Force
(150 bar) (FF)
64
Dynamic stroke
(HUB)
64
Body diameter
(B)
64
Safety Stroke
(Q)
64
Cylinder length
(L)
64
Ø Rod
(AK)
64
VMAX
(VM)
64
Weight
(CNSMASSEXACT)
64
Vol
(V)
64
Max. pressure
(FD)
64
Filling thread
(BAG)
64
Adapter filling connection
(ABA)
64
Product name
(PB)
64
Series
(SERIEN)
64
Filter
Azolgas CAD-katalog
GN
Här hittar du CAD-modellerna av Azolgas
Lägg till katalogsökning
Preferred catalog language
EN
Katalogfilter
Alla leverantörsländer/regioner
Alla marknader
...
Azolgas
GAS SPRINGS
HEAVY DUTY
GN
Azolgas
GAS SPRINGS
HEAVY DUTY
GN
GN 750
GAS SPRINGS - Heavy Duty
GN 1500
GAS SPRINGS - Heavy Duty
GN 3000
GAS SPRINGS - Heavy Duty
GN 5000
GAS SPRINGS - Heavy Duty
GN 7500
GAS SPRINGS - Heavy Duty
Nyckelord
GAS SPRINGS
Heavy Duty
Dotterbolag:
Germany
Lüdenscheid 58515
NITROCYL S.A.
Vertriebspartner Deutschland
Jüngerstrasse 17
Lüdenscheid
+49 (0) 2351 / 66107-0
+49 (0) 2351 / 66107 - 77
www.nitrocyl.com/os/suche.asp