Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
Nyckelord: 2
48
Enheter
48
File types
48
Azolgas
Nitrocyl Article No
(NITROCYLARTNO)
48
Max. Stroke
(HUBMAX)
48
Flanges
(FL)
48
Compression Rate
(CR)
48
Initial Force
(150 bar) (IF)
48
Initial Intermediate Forces
(150 bar) (IIF)
48
Final Force
(150 bar) (FF)
8
Dynamic stroke
(HUB)
48
Body diameter
(B)
48
Safety Stroke
(Q)
48
Cylinder length
(L)
48
Ø Rod
(AK)
48
VMAX
(VM)
48
Weight
(CNSMASSEXACT)
48
Vol
(V)
48
Max. pressure
(FD)
48
Filling thread
(BAG)
48
Adapter filling connection
(ABA)
48
Product name
(PB)
48
Series
(SERIEN)
48
Filter
Azolgas CAD-katalog
AS
Här hittar du CAD-modellerna av Azolgas
Lägg till katalogsökning
Preferred catalog language
EN
Katalogfilter
Alla leverantörsländer/regioner
Alla marknader
...
Azolgas
GAS SPRINGS
THREADED
AS
Azolgas
GAS SPRINGS
THREADED
AS
AS 200
GAS SPRINGS - Threaded
AS 300
GAS SPRINGS - Threaded
Nyckelord
GAS SPRINGS
Threaded
Dotterbolag:
Germany
Lüdenscheid 58515
NITROCYL S.A.
Vertriebspartner Deutschland
Jüngerstrasse 17
Lüdenscheid
+49 (0) 2351 / 66107-0
+49 (0) 2351 / 66107 - 77
www.nitrocyl.com/os/suche.asp