Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
Nyckelord: 41
729
Functionalities
42
Delivery countries/regions
728
Enheter
729
File types
729
Kategorier
719
Klassificeringar
719
Certificates
727
RK Rose+Krieger
Article description (ARTIKEL)
707
clamp diameter (A)
632
Total length (L)
632
Weight (CNSMASSEXACT)
675
Maintenance interval for the item (WARTUNGSINTVALL)
678
Standard delivery time of the item after receipt of order (CNSSTDDTIME)
726
Registration No. WEEE (WEEE)
221
eClass V 8.0 (ECLASS80)
194
Customs tariff number (WARENNUMMER)
206
Length of the lever (A)
41
Lever height loaded (L)
41
Filter
RK Rose+Krieger CAD-katalog
Solid Clamps - Aluminium Tube ConnectorsHär hittar du CAD-modellerna av RK Rose+Krieger från områdena Right angle connection, Axially parallel connection, Hinge connection, Ball joints, Accessories