Browse
All Manufacturers
SV
SE
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled power cable
1414906 - SAC-6P- 1,5-PVC/M12FSM PE SH
PHOENIX CONTACT
...
Cable, wire
Ready-made data cable
Assembled power cable
1414906 - SAC-6P- 1,5-PVC/M12FSM PE SH
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 1414906
Vertical Mode
Expand Table
Reset filters
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Without halogens
BAD656
Degree of protection (IP), mounted
AAC108
1
1414906
SAC-6P- 1,5-PVC/M12FSM PE SH
Power cable
Power cable, 6-position, PVC, orange RAL 2003, shielded (Advanced Shielding Technology), free cable end, on Socket straight M12, coding: M, cable length: 1.5 m, for AC current up to 8 A/690 V
Phoenix Contact GmbH & Co. KG
27
4055626035376
Yes
IP65
Visa komprimerad vy (1 produkt)
Information om reservdelar
Liknande delar
Tillbehör
Request for quote (RFQ)
PHOENIX CONTACT
- 1414906
Order number
1414906
Shorttext
SAC-6P- 1,5-PVC/M12FSM PE SH
Sista förändringen
11.02.2026 09:04:28
Enhet
Nyckelord
Assembled power cable
CONTACT
Cable
Electric engineering
automation
data cable
process control engineering
wire
Klassificeringar
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-06-03-27 Assembled power cable
ECLASS 13.0
27-06-03-27 Assembled power cable
even
直的
Not relevant
Not relevant
M12
M12
No
不
IP65
IP65
No
不
Nickel/gold
镍/金
PVC
聚氯乙烯
Yes
是
Female (socket)
母(插座)
No
不
No
不
Yes
是
Yes
是
Compare multiple parts
Add at least 2 products with
Ladda upp geometri
Add one more to start
Jämför (0/4)