2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1556-04

Expand Table
EN
1/5
Order number
CNSORDERNO
EAN-Code
CNSEAN
Designation
BZ
Level of Details
LOD
Depth
T [mm]
Installation opening Ø
EO [mm]
Conduit entries M20
RE20
Conduit entries M25
RE25
Combination conduit entries M20/25
RK
Device screws
GS
Data Sheet
INFOLINK
Infotext
INFOTEXT
1
1556-04
4013456359017
Cavity wall one-gang junction box
300
66
60
9
2
2
2
HTML (Online)
UP-PLUS, the new generation of flush-mounting installation with the innovative combination connection piece for quick and non-distorting combinations. With variable conduit entry for M20/M25 conduits and large installation space.· Variable combination connection piece for conduits up to M25· Flexible for screw and claw fixing of the accessories· More installation space· High torsional strength, guaranteed standard distance of 71 mm for combinations
Visa komprimerad display (1 konfigurerbar produkt)
Order number1556-04
ShorttextCavity wall one-gang junction box
Sista förändringen19.07.2024 11:23:55
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCJUNCTIONBOX Junction Box

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based