2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

M-2SH6P3X/420

Expand Table
EN
1/5
Order number
ORDERNO
Material number
MN
Hydraulic fluid
M
Number of main ports
P
Actuation type
AT
Size
S
Symbols
SB
Component series
CS
Detent
D
Operating pressure
OP [bar]
Additional equipment
AE
Throttle insert
TI [mm]
Seal material
SM
1
M-2SH6P3X/420
R901178166
M: Mineral oil
2: 2 main ports (size 6 only)
6: Size 6
3X: Component series 30 to 39 (30 to 39: unchanged installation and connection dimensions)
420: Operating pressure 420 bar
Without position switch
NBR seals
Visa komprimerad display (1 konfigurerbar produkt)
Order numberR901178166
Shorttext2/2, 3/2 and 4/2 directional seat valve with mechanical, manual or fluidic operation
Sista förändringen20.08.2025 02:19:54
Enhet

Klassificeringar

By Categories

Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder

CNS

CNSERPBASE Object Properties