Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Profiles
10 Series
2020-S, 2020-S-Black-FB - 2020-S Profile
80/20
Inch
Profiles
10 Series
2020-S, 2020-S-Black-FB - 2020-S Profile
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
2020-S-145
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Series
SERIES
Finish
FINISH
Length Selection
LS
Length
L [INCH]
Material
MATERIAL
GRADE
DROPLOCK
INERTIA
AREA
YIELD
ELASTICITY
Length
LENGTH
WEIGHT
1
2020-S-145
10
Clear Anodize
Stock Length
145.000
Aluminum
6105-T5
2°
IX=0.557^4 - IX=0.0557^4
1.216 in.²
35,000psi
10,200,000 lb/in.²
145" , 242"
0.1179 lb/in
Visa komprimerad display (1 konfigurerbar produkt)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
80/20
- 2020-S, 2020-S-Black-FB
Order number
2020-S-145
Shorttext
2020-S Profile
Sista förändringen
09.11.2023 07:08:27
Enhet
Nyckelord
Inch
profiles
Klassificeringar
CNS
CNSERPBASE Object Properties