2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

7017-L005-3-E050

Expand Table
EN
1/5
Type
XAA001
Port connection 1 type
XAA593
Port connection 1 ext. tube diameter
XAA599 [mm]
Port connection 2 ext. tube diameter
XAA620 [mm]
Coil size
XAA270
Electrical connection sort
XAA661
LOD Level
LODLEVEL
Information about the type
INFO
1
7017
Flanged
-
-
3
Flat-pin terminal
Medium
Information about the type
Visa komprimerad display (1 konfigurerbar produkt)
Shorttext3/2-way rocker solenoid valve with media separation
Sista förändringen14.08.2024 05:48:19
Enhet

Klassificeringar

By Categories

Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering

CNS

CNSERPBASE Object Properties
Type Code7017-L005-3-E050