2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4WRE6E04-2X/G24K4/V

Expand Table
EN
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
R1M_C_VGP_PDX_POR_NUM
Type
R1M_C_VGP_PDX_UNI_TYP
Electronics
R1M_C_VGP_PDX_EQU_ADD
Size
R1M_C_VGP_PDX_UNI_SIZ
Symbols
R1M_C_VGP_PDX_SYM_SPO
Rated flow
R1M_C_VGP_PDX_VOL_FLO [l/min]
Component series
R1M_C_VGP_PDX_UNI_SER
Solenoid voltage type
R1M_C_VGS_DXX_SOL_ACD
Solenoid voltage size
R1M_C_VGS_DXX_SOL_VOT [V]
1
4WRE6E04-2X/G24K4/V
R901031274
4: 4 main ports
WRE: Proportional directional valves, direct operated, with electrical position feedback
Without integrated electronics (OBE)
6: Size 6
04: 4 l/min
2X: Component series 20 to 29
G: Direct voltage
24: 24 V
Visa komprimerad display (1 konfigurerbar produkt)
Order numberR901031274
Shorttext4/2 and 4/3 proportional directional valves, direct operated, with electrical position feedback, without/with integrated electronics (OBE)
Sista förändringen31.07.2025 09:05:21
Enhet

Klassificeringar

By Categories

Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder

CNS

CNSERPBASE Object Properties
Type Code4WRE6E04-2X/G24K4/V
Order NumberR901031274