2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KISTLER Type 8205B-1AD05

Expand Table
EN
1/5
Type
TYP
EX-Certification
EZ
Sensitivity
EM [pC/g]
Cable type
KATP
Cable termination
KLT
Cable length
KL
Material numbers
SAP
www.kistler.com
INFO
1
8205B
no Ex-Certification
20
No cable
Default Lead Lenghts (x=40, y=20)
5 m
For more information about this, or other Kistler products: click here
Visa komprimerad display (1 konfigurerbar produkt)
ShorttextHigh temperature accelerometer
Sista förändringen07.10.2024 08:37:36
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties