2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

382040040

Expand Table
Alla leverantörsländer/regioner
EN
1/5
CODE
LOD Level
LOD
Size
S
L [mm]
L1 [mm]
D [mm]
D1 [mm]
Weight
W [g]
Material
MAT
Pressure Nominal
PN
Packaging Unit
PU [piece(s)]
1
2
3
4
5
6
7
8
9
10
382016016
400
16X16
74.5
44.5
39.0
17.5
48.5
Polypropylene
16
450
382020020
400
20X20
86.0
50.0
46.0
22.0
78.0
Polypropylene
16
240
382025025
400
25X25
93.0
51.0
52.0
27.0
103.0
Polypropylene
16
195
382032032
400
32X32
121.0
69.0
62.5
33.5
177.0
Polypropylene
16
100
382040040
400
40X40
144.0
84.0
78.0
41.0
308.5
Polypropylene
16
60
382050050
400
50X50
158.5
89.0
91.0
51.0
442.0
Polypropylene
16
36
382063063
400
63X63
201.5
108.5
108.5
65.0
724.0
Polypropylene
16
24
382075075
400
75X75
220.0
124.0
129.0
77.0
1158.5
Polypropylene
16
12
382090090
400
90X90
223.3
146.5
150.0
91.5
1951.5
Polypropylene
16
8
382110110
400
110X110
293.5
168.0
176.0
111.5
2582.5
Polypropylene
16
4
Visa komprimerad display (10 konfigurerbara produkter)
Order number382040040
Shorttext90° ELBOW
Sista förändringen25.03.2024 10:15:09
Enhet

Klassificeringar

By BIM categories

BIM_FITTINGS Fittings

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

OmniClass 2006

23-60_00_00 23-60 00 00 General Purpose: Services
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment

OmniClass

23-27 43 00 23-27 43 00 - Pipe Fittings
23-31 35 00 23-31 35 00 - Plumbing Tubing

Revit

RVT_METRICPLUMBINGFIXTURE (Metric) Plumbing Fixture

Uniclass2015

65_52_63 65 52 63 - Pipes and fittings