2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

M30_sensors_metal_housing - M30_Non_Flush - M30_Plug - ec3025ppasl-1

Expand Table
EN
1/5
Förhandsgranska bilden
PREVIEWPERLINE
Code
CODE
Mounting type
MTYP
Switching distance
SWDIS [mm]
Switching output
SWOUT
Interface
INT
Rated voltage DC
PWDC [Vdc]
Rated voltage AC
PWAC [Vac]
Max output current
MXCUR [mA]
No load current
NLCUR [mA]
Connection type
CON
Housing type
HOU
Diameter
DIM1 [mm]
Lenght
DIM2 [mm]
IP rating
IP
1
2
3
4
5
6
CA30EAN25BPM1IO
Non_Flush
4÷25
2x selectable NPN/PNP/NO/NC/Push_Pull/Teach_in/Ext_Input
IO Link
10÷40
-
200
20
M12 plug
M18, cylindric, stainless steel AISI 316L
30
61.0
IP67, IP68, IP69K, Ecolab
EC3025NPASL-1
Non_Flush
4÷25
1x NPN antivalent NO/NC
-
10÷40
-
200
10
M12 plug
M30, cylindric, stainless steel
30
75.6
IP67
EC3025PPASL-1
Non_Flush
4÷25
1x PNP antivalent NO/NC
-
10÷40
-
200
10
M12 plug
M30, cylindric, stainless steel
30
75.6
IP67
EC3025TBASL-6
Non_Flush
4÷25
1x SCR antivalent NO/NC
-
-
20÷250
500
10
M12 plug
M30, cylindric, stainless steel
30
75.6
IP67
ECH3010NPAT-1
Non_Flush
4÷15
1x NPN antivalent NO/NC
-
10÷40
-
200
12
M12 plug on external amplifier
M30, cylindric, stainless steel
30
57.0
IP67
ECH3010PPAT-1
Non_Flush
4÷15
1x PNP antivalent NO/NC
-
10÷40
-
200
12
M12 plug on external amplifier
M30, cylindric, stainless steel
30
57.0
IP67
Visa komprimerad display (6 produkter)
Order numberCA30SNPP
Sista förändringen25.03.2021 10:38:55
Enhet

Klassificeringar

By Categories

Sensors Sensors

CNS

CNSERPBASE Object Properties
Order NumberCA30SNPP