Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 9.1
23 - Machine element, fixing, mounting
23-01 - Control element
23-01-03 - Hand wheel (control elem.)
23-01-03-90 - Hand wheel (control elem., unspecified)
GN 322 - Spoked Handwheels, Aluminum, Plain, Rim Polished, Bore code K, With keyway DIN 6885-1 P9, Type A, Without handle
ECLASS 9.1
...
GN 322 - Spoked Handwheels, Aluminum, Plain, Rim Polished, Bore code K, With keyway DIN 6885-1 P9, Type A, Without handle
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Spoked Handwheel, Aluminum GN 322-160-K14-A
Vertical Mode
Expand Table
Reset filters
1/5
GANTER PARTNUMBER
PARTNUMBER
D1 [mm]
H7 bore
D2
D3 [mm]
B [mm]
L1 [mm]
L2 [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
6
7
8
9
10
GN 322-125-K12-A
125
K12
31
15.0
18
33
0.3060
84879090
YES
Product details
GN 322-125-K14-A
125
K14
31
15.0
18
33
0.3090
84879090
YES
Product details
GN 322-140-K14-A
140
K14
36
16.5
19
36
0.4090
84879090
YES
Product details
GN 322-140-K16-A
140
K16
36
16.5
19
36
0.3920
84879090
YES
Product details
GN 322-160-K14-A
160
K14
36
18.0
20
39
0.5360
84879090
YES
Product details
GN 322-160-K16-A
160
K16
36
18.0
20
39
0.5270
84879090
YES
Product details
GN 322-200-K18-A
200
K18
42
20.5
24
45
0.8810
84879090
YES
Product details
GN 322-200-K20-A
200
K20
42
20.5
24
45
0.8880
84879090
YES
Product details
GN 322-250-K22-A
250
K22
48
23.0
28
51
1.4730
84879090
YES
Product details
GN 322-250-K26-A
250
K26
48
23.0
28
51
1.4490
84879090
YES
Product details
Visa komprimerad display (10 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
ECLASS 9.1
- GN 322
Order number
GN 322-160-K14-A
Shorttext
Spoked Handwheels, Aluminum, Plain, Rim Polished, Bore code K, With keyway DIN 6885-1 P9, Type A, Without handle
Sista förändringen
02.12.2025 12:51:13
Enhet
Klassificeringar
By Functionality
BYFUNC_CONTROLING Controling
BYFUNC_SCREWING Screwing
BYFUNC_FASTENING Fastening
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-01-03-90 Hand wheel (control element, unspecified)
ECLASS 10.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 10.0.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 9.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 9.0
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 8.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 8.0
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 7.1
23-01-03-90 Hand wheel (control elem., unclassified)
ECLASS 7.0
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 6.2
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 6.1
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 6.0
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 5.1
23-01-03-90 Handwheel (unclassified)
Standards
DIN-6x-68x-DIN 6885 DIN 6885