2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RV29021AV1

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Number of breaking contacts
AAP365
Number of changers
AAP377
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
3RV19121CP0
3RV1912-1CP0
Undervoltage release, 230 V AC, 50 Hz/240 V, 60 Hz, 2 NO for circuit breaker S00
Undervoltage release 230 V AC, 50 Hz / 240 V, 60 Hz with leading auxiliary switch 2NO, for circuit breaker 3RV1011
4011209275812
Siemens
Undervoltage release 230 V AC, 50 Hz / 240 V, 60 Hz with leading auxiliary
0
0
3RV19121CV0
3RV1912-1CV0
Undervoltage release, 400 V AC, 50 Hz, 2 NO for circuit breaker S00
Undervoltage release 400 V AC, 50 Hz with leading auxiliary switch 2NO, for circuit breaker 3RV1011
4011209275829
Siemens
Undervoltage release 400 V AC, 50 Hz with leading auxiliary switch 2NO, fo
0
0
3RV19121CV1
3RV1912-1CV1
Undervoltage release, 415 V AC, 50 Hz, 480 V AC, 60 Hz, 2 NO for circuit breaker
Undervoltage release 415 V AC/50 Hz, 480 V AC/60 Hz with leading auxiliary switch 2NO, for circuit breaker 3RV1011
4011209400221
Siemens
Undervoltage release 415 V AC/50 Hz, 480 V AC/60 Hz with leading auxiliary
0
0
3RV29021AB0
3RV2902-1AB0
Undervoltage release, 24 V AC, 50 Hz, screw terminal, for circuit breaker
Undervoltage release 24 V AC, 50/60 Hz with screw terminal for circuit breaker 3RV2
4011209737303
Siemens
Undervoltage release 24 V AC, 50/60 Hz with screw terminal for circuit bre
0
0
3RV29021AB4
3RV2902-1AB4
Undervoltage release, 24 V DC, with screw terminal, for circuit breaker
Undervoltage release 24 V DC with screw terminal for circuit breaker 3RV2
4011209790988
Siemens
Undervoltage release 24 V DC with screw terminal for circuit breaker 3RV2
0
0
3RV29021AF0
3RV2902-1AF0
Undervoltage release, 110 V AC/50 Hz, 120 V AC/60 Hz, for circuit breaker S00/S0
Undervoltage release 110 V AC/50 Hz, 120 V AC/60 Hz with screw terminal for circuit breaker 3RV2
4011209737310
Siemens
Undervoltage release 110 V AC/50 Hz, 120 V AC/60 Hz with screw terminal fo
0
0
3RV29021AM1
3RV2902-1AM1
Undervoltage release, 208 V AC, 60 Hz, screw terminal, for circuit breaker
Undervoltage release 208 V AC, 60 Hz with screw terminal for circuit breaker 3RV2
4011209737365
Siemens
Undervoltage release 208 V AC, 60 Hz with screw terminal for circuit break
0
0
3RV29021AP0
3RV2902-1AP0
Undervoltage release, 230 V AC/50 Hz, 240 V AC/60 Hz, for circuit breaker S00/S0
Undervoltage release 230 V AC/50 Hz, 240 V AC/60 Hz with screw terminal for circuit breaker 3RV2
4011209737327
Siemens
Undervoltage release 230 V AC/50 Hz, 240 V AC/60 Hz with screw terminal fo
0
0
3RV29021AS0
3RV2902-1AS0
Undervoltage release, 500 V AC/50 Hz, 575 V AC/60 Hz for circuit breaker S00/S0
Undervoltage release 500 V AC/50 Hz, 575 V AC/60 Hz with screw terminal for circuit breaker 3RV2
4011209737358
Siemens
Undervoltage release 500 V AC/50 Hz, 575 V AC/60 Hz with screw terminal fo
0
0
3RV29021AV0
3RV2902-1AV0
Undervoltage release, 400 V AC/50 Hz, 440 V AC/60 Hz
Undervoltage release 400 V AC/50 Hz, 440 V AC/60 Hz with screw terminal for circuit breaker 3RV2
4011209737334
Siemens
Undervoltage release 400 V AC/50 Hz, 440 V AC/60 Hz with screw terminal fo
0
0
3RV29021AV1
3RV2902-1AV1
Undervoltage release, 415 V AC/50 Hz, 480 V AC/60 Hz, for circuit breaker S00/S0
Undervoltage release 415 V AC/50 Hz, 480 V AC/60 Hz with screw terminal for circuit breaker 3RV2
4011209737341
Siemens
Undervoltage release 415 V AC/50 Hz, 480 V AC/60 Hz with screw terminal fo
0
0
3RV29022AP0
3RV2902-2AP0
Undervoltage release, 230 V AC/50 Hz, 240 V AC/60 Hz, for circuit breaker S00/S0
Undervoltage release 230 V AC/50 Hz, 240 V AC/60 Hz with spring-type terminal for circuit breaker 3RV2
4011209737402
Siemens
Undervoltage release 230 V AC/50 Hz, 240 V AC/60 Hz with spring-type termi
0
0
3RV29022AV0
3RV2902-2AV0
Undervoltage release, 400 V AC/50 Hz
Undervoltage release 400 V AC/50 Hz, 440 V AC/60 Hz with spring-type terminal for circuit breaker 3RV2
4011209737419
Siemens
Undervoltage release 400 V AC/50 Hz, 440 V AC/60 Hz with spring-type termi
0
0
3RV29024AP0
3RV2902-4AP0
Undervoltage release, 230 V AC/50 Hz, 240 V AC/60 Hz, for circuit breaker S00/S0
Undervoltage release 230 V AC/50 Hz, 240 V AC/60 Hz with ring cable lug connection for circuit breaker 3RV2
4011209737617
Siemens
Undervoltage release 230 V AC/50 Hz, 240 V AC/60 Hz with ring cable lug co
0
0
3RV29024AV0
3RV2902-4AV0
Undervoltage release, 400 V AC/50 Hz, 440 V AC/60 Hz
Undervoltage release 400 V AC/50 Hz, 440 V AC/60 Hz with ring cable lug connection for circuit breaker 3RV2
4011209737624
Siemens
Undervoltage release 400 V AC/50 Hz, 440 V AC/60 Hz with ring cable lug co
0
0
3RV29221CP0
3RV2922-1CP0
Undervoltage release, 230 V AC/50 Hz, 240 V AC/60 Hz, leading auxiliary contact
Undervoltage release 230 V AC/50 Hz, 240 V AC/60 Hz with leading auxiliary contact 2 NO with screw terminal for circuit breaker 3RV2
4011209737372
Siemens
Undervoltage release 230 V AC/50 Hz, 240 V AC/60 Hz with leading auxiliary
0
0
3RV29221CV0
3RV2922-1CV0
Undervoltage release, 400 V AC/50 Hz, leading auxiliary contact 2 NO
Undervoltage release 400 V AC/50 Hz with leading auxiliary contact 2 NO with screw terminal for circuit breaker 3RV2
4011209737389
Siemens
Undervoltage release 400 V AC/50 Hz with leading auxiliary contact 2 NO wi
0
0
3RV29221CV1
3RV2922-1CV1
Undervoltage release, 415 V AC, 50 Hz, 480 V AC, 60 Hz, leading auxiliary contac
Undervoltage release 415 V AC/50 Hz, 480 V AC/60 Hz with leading auxiliary contact 2 NO with screw terminal for circuit breaker 3RV2
4011209737396
Siemens
Undervoltage release 415 V AC/50 Hz, 480 V AC/60 Hz with leading auxiliary
0
0
3RV29222CP0
3RV2922-2CP0
Undervoltage release, 230 V AC/50 Hz, 240 V AC/60 Hz, leading auxiliary contact
Undervoltage release 230 V AC/50 Hz, 240 V AC/60 Hz with leading auxiliary contact 2 NO with spring-type terminal for circuit breaker 3RV2
4011209737426
Siemens
Undervoltage release 230 V AC/50 Hz, 240 V AC/60 Hz with leading auxiliary
0
0
Visa komprimerad display (23 produkter)
Order number3RV29021AV1
Sista förändringen04.05.2022 06:30:36
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-04-17 Undervoltage trip

ECLASS 11.0

27-37-04-17 Undervoltage trip

ETIM 10.0

EC001022 Under voltage coil

ETIM 9.0

EC001022 Under voltage coil

ETIM 8.0

EC001022 Under voltage coil

ETIM 7.0

EC001022 Under voltage coil