Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
SIEMENS
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Front element for warning lights
SIEMENS
...
Low-voltage switch technology
Command and alarm device
Front element for warning lights
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
3SU10516AA500AA0
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Width of the opening
AAB508 [mm]
Color of the lens
AAB591
Height of the opening
AAB719 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
3SU10016AA500AA0
3SU1001-6AA50-0AA0
Indicator light, 22 mm, round, plastic, blue, lens, smooth
Indicator lights, 22 mm, round, plastic, blue, lens, smooth
4011209946293
Siemens
Indicator lights, 22 mm, round, plastic, blue, lens, smooth
30.0
Blue
12.0
3SU10016AA300AA0
3SU1001-6AA30-0AA0
Indicator light, 22 mm, round, plastic, yellow, lens, smooth
Indicator lights, 22 mm, round, plastic, yellow, lens, smooth
4011209946279
Siemens
Indicator lights, 22 mm, round, plastic, yellow, lens, smooth
30.0
yellow
12.0
3SU10016AA400AA0
3SU1001-6AA40-0AA0
Indicator light, 22 mm, round, plastic, green, lens, smooth
Indicator lights, 22 mm, round, plastic, green, lens, smooth
4011209946286
Siemens
Indicator lights, 22 mm, round, plastic, green, lens, smooth
30.0
green
12.0
3SU10016AA600AA0
3SU1001-6AA60-0AA0
Indicator light, 22 mm, round, plastic, white, lens, smooth
Indicator lights, 22 mm, round, plastic, white, lens, smooth
4011209946347
Siemens
Indicator lights, 22 mm, round, plastic, white, lens, smooth
30.0
White
12.0
3SU10516AA000AA0
3SU1051-6AA00-0AA0
Indicator light, 22 mm, round, metal, high gloss, amber, lens, smooth
Indicator lights, 22 mm, round, metal, shiny, amber, lens, smooth
4011209946484
Siemens
Indicator lights, 22 mm, round, metal, shiny, amber, lens, smooth
30.0
Orange
12.0
3SU10516AA200AA0
3SU1051-6AA20-0AA0
Indicator light, 22 mm, round, metal, high gloss, red, lens, smooth
Indicator lights, 22 mm, round, metal, shiny, red, lens, smooth
4011209946385
Siemens
Indicator lights, 22 mm, round, metal, shiny, red, lens, smooth
30.0
red
12.0
3SU10516AA500AA0
3SU1051-6AA50-0AA0
Indicator light, 22 mm, round, metal, high gloss, blue, lens, smooth
Indicator lights, 22 mm, round, metal, shiny, blue, lens, smooth
4011209946453
Siemens
Indicator lights, 22 mm, round, metal, shiny, blue, lens, smooth
30.0
Blue
12.0
3SU10516AA700AA0
3SU1051-6AA70-0AA0
Indicator light, 22 mm, round, metal, high gloss, clear, lens, smooth
Indicator lights, 22 mm, round, metal, shiny, clear, lens, smooth
4011209946477
Siemens
Indicator lights, 22 mm, round, metal, shiny, clear, lens, smooth
30.0
Transparent
12.0
3SU10016AA700AA0
3SU1001-6AA70-0AA0
Indicator light, 22 mm, round, plastic, clear, lens, smooth
Indicator lights, 22 mm, round, plastic, clear, lens, smooth
4011209946378
Siemens
Indicator lights, 22 mm, round, plastic, clear, lens, smooth
30.0
Transparent
12.0
3SU10516AA400AA0
3SU1051-6AA40-0AA0
Indicator light, 22 mm, round, metal, high gloss, green, lens, smooth
Indicator lights, 22 mm, round, metal, shiny, green, lens, smooth
4011209946408
Siemens
Indicator lights, 22 mm, round, metal, shiny, green, lens, smooth
30.0
green
12.0
3SU10516AA600AA0
3SU1051-6AA60-0AA0
Indicator light, 22 mm, round, metal, high gloss, white, lens, smooth
Indicator lights, 22 mm, round, metal, shiny, white, lens, smooth
4011209946460
Siemens
Indicator lights, 22 mm, round, metal, shiny, white, lens, smooth
30.0
White
12.0
3SU10016AA000AA0
3SU1001-6AA00-0AA0
Indicator light, 22 mm, round, plastic, amber, lens, smooth
Indicator lights, 22 mm, round, plastic, amber, lens, smooth
4011209946354
Siemens
Indicator lights, 22 mm, round, plastic, amber, lens, smooth
30.0
Orange
12.0
3SU10516AA300AA0
3SU1051-6AA30-0AA0
Indicator light, 22 mm, round, metal, high gloss, yellow, lens, smooth
Indicator lights, 22 mm, round, metal, shiny, yellow, lens, smooth
4011209946392
Siemens
Indicator lights, 22 mm, round, metal, shiny, yellow, lens, smooth
30.0
yellow
12.0
3SU10016AA200AA0
3SU1001-6AA20-0AA0
Indicator light, 22 mm, round, plastic, red, lens, smooth
Indicator lights, 22 mm, round, plastic, red, lens, smooth
4011209946361
Siemens
Indicator lights, 22 mm, round, plastic, red, lens, smooth
30.0
red
12.0
Visa komprimerad display (14 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
SIEMENS
- Front element for warning lights
Order number
3SU10516AA500AA0
Sista förändringen
04.05.2022 06:30:40
Enhet