2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3SU10622DM200AA0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Width of the opening
AAB508 [mm]
Color of the actuating element
AAB592
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
3SU10505TF110AA0
3SU1050-5TF11-0AA0
Key-operated switch BKS, 22 mm, round, metal, high gloss, key removal O+I
Key-operated switch BKS, 22 mm, round, metal, shiny, Lock No. E9 (VW), without key, 2 switch positions O-I, latching, actuating angle 90°, 10:30h/13:30h, Key removal O+I
4011209948631
Siemens
Key-operated switch BKS, 22 mm, round, metal, shiny, Lock No. E9 (VW), wit
29.50
Silver
3SU10505XL110AA0
3SU1050-5XL11-0AA0
Key-operated switch IKON, 22 mm, round, metal, high gloss, key removal I+O+II
Key-operated switch IKON, 22 mm, round, metal, shiny, lock number 360012K1, with 2 keys, 3 switch positions I-O-II, latching, actuating angle 2x45°, 10:30h/12h/13:30h, Key removal I+O+II
4011209949034
Siemens
Key-operated switch IKON, 22 mm, round, metal, shiny, lock number 360012K1
29.50
Silver
3SU10505XF110AA0
3SU1050-5XF11-0AA0
Key-operated switch IKON, 22 mm, round, metal, high gloss, key removal O+I
Key-operated switch IKON, 22 mm, round, metal, shiny, lock number 360012K1, with 2 keys, 2 switch positions O-I, latching, actuating angle 90°, 10:30h/13:30h, Key removal O+I
4011209949010
Siemens
Key-operated switch IKON, 22 mm, round, metal, shiny, lock number 360012K1
29.50
Silver
3SU10522BM200AA0
3SU1052-2BM20-0AA0
Toggle switch, illuminable, 22 mm, round, metal, high gloss, red
Selector switch, illuminable, 22 mm, round, metal, shiny, red, selector switch, short, 3 switch positions I>O<II, momentary contact type, actuating angle 2x45°, 10:30h/12h/13:30h
4011209969834
Siemens
Selector switch, illuminable, 22 mm, round, metal, shiny, red, selector sw
32.30
red
3SU10522BM300AA0
3SU1052-2BM30-0AA0
Toggle switch, illuminable, 22 mm, round, metal, high gloss, yellow
Selector switch, illuminable, 22 mm, round, metal, shiny, yellow, selector switch, short, 3 switch positions I>O<II, momentary contact type, actuating angle 2x45°, 10:30h/12h/13:30h
4011209969841
Siemens
Selector switch, illuminable, 22 mm, round, metal, shiny, yellow, selector
32.30
yellow
3SU10522BM600AA0
3SU1052-2BM60-0AA0
Toggle switch, illuminable, 22 mm, round, metal, high gloss, white
Selector switch, illuminable, 22 mm, round, metal, shiny, white, selector switch, short, 3 switch positions I>O<II, momentary contact type, actuating angle 2x45°, 10:30h/12h/13:30h
4011209969827
Siemens
Selector switch, illuminable, 22 mm, round, metal, shiny, white, selector
32.30
White
3SU10522BN200AA0
3SU1052-2BN20-0AA0
Toggle switch, illuminable, 22 mm, round, metal, high gloss, red
Selector switch, illuminable, 22 mm, round, metal, shiny, red, selector switch, short, 3 switch positions I-O<II, left latching, right momentary contact type, actuating angle 2x45°, 10:30h/12h/13:30h
4011209969896
Siemens
Selector switch, illuminable, 22 mm, round, metal, shiny, red, selector sw
32.30
red
3SU10522CM400AA0
3SU1052-2CM40-0AA0
Toggle switch, illuminable, 22 mm, round, metal, high gloss, green
Selector switch, illuminable, 22 mm, round, metal, shiny, green, selector switch, long, 3 switch positions I>O<II, momentary contact type, actuating angle 2x45°, 10:30h/12h/13:30h
4011209970755
Siemens
Selector switch, illuminable, 22 mm, round, metal, shiny, green, selector
44.80
green
3SU10522CM600AA0
3SU1052-2CM60-0AA0
Toggle switch, illuminable, 22 mm, round, metal, high gloss, white
Selector switch, illuminable, 22 mm, round, metal, shiny, white, selector switch, long, 3 switch positions I>O<II, momentary contact type, actuating angle 2x45°, 10:30h/12h/13:30h
4011209970731
Siemens
Selector switch, illuminable, 22 mm, round, metal, shiny, white, selector
44.80
White
3SU10522CP200AA0
3SU1052-2CP20-0AA0
Toggle switch, illuminable, 22 mm, round, metal, high gloss, red
Selector switch, illuminable, 22 mm, round, metal, shiny, red, selector switch, long, 3 switch positions I>O<II, momentary contact on the left, latching on the right, actuating angle 2x45°, 10:30h/12h/13:30h
4011209970793
Siemens
Selector switch, illuminable, 22 mm, round, metal, shiny, red, selector sw
44.80
red
3SU10622DM200AA0
3SU1062-2DM20-0AA0
Toggle switch, illuminable, 30 mm, round, metal, matt, red
Selector switch, illuminable, 30 mm, round, metal, matte, red, selector switch, short, front ring for flush installation, 3 switch positions I>O<II, momentary contact type, actuating angle 2x45°, 10:30h/12h/13:30h
4011209967540
Siemens
Selector switch, illuminable, 30 mm, round, metal, matte, red, selector sw
38.00
red
3SU10622DM400AA0
3SU1062-2DM40-0AA0
Toggle switch, illuminable, 30 mm, round, metal, matt, green
Selector switch, illuminable, 30 mm, round, metal, matte, green, selector switch, short, front ring for flush installation, 3 switch positions I>O<II, momentary contact type, actuating angle 2x45°, 10:30h/12h/13:30h
4011209967533
Siemens
Selector switch, illuminable, 30 mm, round, metal, matte, green, selector
38.00
green
3SU10622EC400AA0
3SU1062-2EC40-0AA0
Toggle switch, illuminable, 30 mm, round, metal, matt, green
Selector switch, illuminable, 30 mm, round, metal, matte, green, selector switch, long, front ring for flush installation, 2 switch positions O<I, momentary contact type, Actuating angle 45°, 10:30h/12h
4011209967564
Siemens
Selector switch, illuminable, 30 mm, round, metal, matte, green, selector
44.80
green
3SU10622EF200AA0
3SU1062-2EF20-0AA0
Toggle switch, illuminable, 30 mm, round, metal, matt, red
Selector switch, illuminable, 30 mm, round, metal, matte, red, selector switch, long, front ring for flush installation, 2 switch positions O-I, latching, actuating angle 90°, 10:30h/13:30h
4011209968387
Siemens
Selector switch, illuminable, 30 mm, round, metal, matte, red, selector sw
44.80
red
3SU10004BC010AA0
3SU1000-4BC01-0AA0
Key-operated switch RONIS, 22 mm, round, plastic, key removal O
RONIS key-operated switch, 22 mm, round, plastic, lock number SB30, with 2 keys, 2 switch positions O<I, momentary contact type, Actuating angle 45°, 10:30h/12h, key removal O, possible special locks: SB31, 421, 455
4011209962545
Siemens
RONIS key-operated switch, 22 mm, round, plastic, lock number SB30, with 2
29.50
Silver
3SU10004BF110AA0
3SU1000-4BF11-0AA0
Key-operated switch RONIS, 22 mm, round, plastic, key removal O+I
RONIS key-operated switch, 22 mm, round, plastic, lock number SB30, with 2 keys, 2 switch positions O-I, latching, actuating angle 90°, 10:30h/13:30h, key removal O+I, possible special locks: SB31, 421, 455
4011209962514
Siemens
RONIS key-operated switch, 22 mm, round, plastic, lock number SB30, with 2
29.50
Silver
3SU10004BF210AA0
3SU1000-4BF21-0AA0
Key-operated switch RONIS, 22 mm, round, plastic, key removal I
RONIS key-operated switch, 22 mm, round, plastic, lock number SB30, with 2 keys, 2 switch positions O-I, latching, actuating angle 90°, 10:30h/13:30h, key removal I, possible special locks: SB31, 421, 455
4011209962538
Siemens
RONIS key-operated switch, 22 mm, round, plastic, lock number SB30, with 2
29.50
Silver
3SU10004CL110AA0
3SU1000-4CL11-0AA0
Key-operated switch RONIS, 22 mm, round, plastic, key removal I+O+II
RONIS key-operated switch, 22 mm, round, plastic, lock number 455, with 2 keys, 3 switch positions I-O-II, latching, actuating angle 2x45°, 10:30h/12h/13:30h, Key removal I+O+II
4011209963238
Siemens
RONIS key-operated switch, 22 mm, round, plastic, lock number 455, with 2
29.50
Silver
3SU10004BN510AA0
3SU1000-4BN51-0AA0
Key-operated switch RONIS, 22 mm, round, plastic, key removal O+I
RONIS key-operated switch, 22 mm, round, plastic, lock number SB30, with 2 keys, 3 switch positions I-O<II, left latching, right momentary contact type, actuating angle 2x45°, 10:30h/12h/13:30h, key removal O+I, possible special locks: SB31, 421, 455
4011209963184
Siemens
RONIS key-operated switch, 22 mm, round, plastic, lock number SB30, with 2
29.50
Silver
Visa komprimerad display (508 produkter)
Order number3SU10622DM200AA0
Sista förändringen04.05.2022 06:30:41
Enhet