2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1096198

Expand Table
EN
1/5
System classification
SC
Type of pipe
PT
Sales unit
SU
Range
SO
Type of insulation
ADI
Article number
ARTNR
Designation
PEX
Outer diameter casing D1
DC [mm]
Outer diameter casing D2
DPO [mm]
Outer diameter casing D3
DPI [mm]
LOD-Level
LOD
Weight
W [kg]
Foam package
SCH
Connection
V
Description
BE
Material properties
MAT
Length
L [mm]
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096184
105 / 90 / 90
105
90
90
300
24.8
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 105-90-90 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096185
105 / 105 / 70
105
105
70
300
24.8
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 105-105-70 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096190
105 / 105 / 90
105
105
90
300
24.8
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 105-105-90 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096191
105 / 105 / 105
105
105
105
300
17.3
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 105-105-105 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096192
125 / 70 / 70
125
70
70
300
24.8
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 125-70-70 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096193
125 / 90 / 70
125
90
70
300
32.3
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 125-90-70 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096194
125 / 90 / 90
125
90
90
300
24.8
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 125-90-90 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096195
125 / 105 / 70
125
105
70
300
32.3
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 125-105-70 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096196
125 / 105 / 90
125
105
90
300
32.3
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 125-105-90 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096197
125 / 105 / 105
125
105
105
300
24.8
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 125-105-105 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096198
125 / 125 / 70
125
125
70
300
24.8
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 125-125-70 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096199
125 / 125 / 90
125
125
90
300
24.8
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 125-125-90 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096200
125 / 125 / 105
125
125
105
300
24.8
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 125-125-105 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096201
125 / 125 / 125
125
125
125
300
17.3
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 125-125-125 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096202
150 / 70 / 70
150
70
70
300
24.8
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 150-70-70 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096203
150 / 90 / 70
150
90
70
300
32.3
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 150-90-70 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096204
150 / 90 / 90
150
90
90
300
24.8
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 150-90-90 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096115
150 / 105 / 70
150
105
70
300
24.8
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 150-105-70 mm inclusive sealing ring and PUR-foam packing
ABS
752
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096131
150 / 105 / 90
150
105
90
300
32.3
Size 9.1
Pressed/ screwed/ electrofusion joint
Big-T-shell 150-105-90 mm inclusive sealing ring and PUR-foam packing
ABS
752
Visa komprimerad display (35 konfigurerbara produkter)
Order number1096198
Sista förändringen12.11.2025 08:20:00
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model