2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CD 1500 025 V2,-,-,-,-

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
AZOLHELP
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
1
2
3
4
5
6
7
8
9
10
11
CD 1500 025 V2,-,-,-,-
CD 1500 025 V2
NC.064.10.01500.025.2
25.0
1.2443
1530
1530
1904
1530
25
0
63
CD 1500 038 V2,-,-,-,-
CD 1500 038 V2
NC.064.10.01500.038.2
38.0
1.3109
1530
1530
2006
1530
38
0
63
CD 1500 050 V2,-,-,-,-
CD 1500 050 V2
NC.064.10.01500.050.2
50.0
1.3556
1530
1530
2074
1530
50
0
63
CD 1500 063 V2,-,-,-,-
CD 1500 063 V2
NC.064.10.01500.063.5.2
63.5
1.5311
1530
1530
2343
1530
63.5
0
63
CD 1500 080 V2,-,-,-,-
CD 1500 080 V2
NC.064.10.01500.080.2
80.0
1.4289
1530
1530
2186
1530
80
0
63
CD 1500 100 V2,-,-,-,-
CD 1500 100 V2
NC.064.10.01500.100.2
100.0
1.4605
1530
1530
2235
1530
100
0
63
CD 1500 125 V2,-,-,-,-
CD 1500 125 V2
NC.064.10.01500.125.2
125.0
1.4894
1530
1530
2279
1530
125
0
63
CD 1500 160 V2,-,-,-,-
CD 1500 160 V2
NC.064.10.01500.160.2
160.0
1.5353
1530
1530
2349
1530
160
0
63
CD 1500 200 V2,-,-,-,-
CD 1500 200 V2
NC.064.10.01500.200.2
200.0
1.5554
1530
1530
2380
1530
200
0
63
CD 1500 250 V2,-,-,-,-
CD 1500 250 V2
NC.064.10.01500.250.2
250.0
1.6172
1530
1530
2474
1530
250
0
63
CD 1500 300 V2,-,-,-,-
CD 1500 300 V2
NC.064.10.01500.300.2
300.0
1.6229
1530
1530
2483
1530
300
0
63
Visa komprimerad display (11 konfigurerbara produkter)
Order numberCD 1500 025 V2,-,-,-,-
ShorttextGAS SPRINGS - Heavy Duty
Sista förändringen25.06.2025 06:55:43
Enhet

Klassificeringar

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties