2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CEIN40280

Expand Table
EN
1/5
Code
CODE
D1
D1 [mm]
D3
D3 [mm]
R
R [mm]
M
M
M1
M1
L2
L2 [mm]
L1
L1 [mm]
Weight
WEIGHT [kg]
Material
MAT
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
CEIN40130
40
50
30.0
M12
M8
35
130
1.61
Steel 60÷63 HRC
CEIN40140
40
50
30.0
M12
M8
35
140
1.70
Steel 60÷63 HRC
CEIN40150
40
50
30.0
M12
M8
35
150
1.79
Steel 60÷63 HRC
CEIN40160
40
50
30.0
M12
M8
35
160
1.89
Steel 60÷63 HRC
CEIN40170
40
50
30.0
M12
M8
35
170
2.00
Steel 60÷63 HRC
CEIN40180
40
50
30.0
M12
M8
35
180
2.09
Steel 60÷63 HRC
CEIN40200
40
50
30.0
M12
M8
35
200
2.28
Steel 60÷63 HRC
CEIN40220
40
50
30.0
M12
M8
35
220
2.45
Steel 60÷63 HRC
CEIN40240
40
50
30.0
M12
M8
35
240
2.68
Steel 60÷63 HRC
CEIN40260
40
50
30.0
M12
M8
35
260
2.87
Steel 60÷63 HRC
CEIN40280
40
50
30.0
M12
M8
35
280
3.07
Steel 60÷63 HRC
CEIN40300
40
50
30.0
M12
M8
35
300
3.26
Steel 60÷63 HRC
CEIN40320
40
50
30.0
M12
M8
35
320
3.46
Steel 60÷63 HRC
CEIN42100
42
50
30.0
M12
M8
35
100
1.41
Steel 60÷63 HRC
CEIN42110
42
50
30.0
M12
M8
35
110
1.53
Steel 60÷63 HRC
CEIN42120
42
50
30.0
M12
M8
35
120
1.61
Steel 60÷63 HRC
CEIN42130
42
50
30.0
M12
M8
35
130
1.75
Steel 60÷63 HRC
CEIN42140
42
50
30.0
M12
M8
35
140
1.80
Steel 60÷63 HRC
CEIN42150
42
50
30.0
M12
M8
35
150
1.97
Steel 60÷63 HRC
Visa komprimerad display (153 produkter)
ShorttextDemountable guide pillar
Sista förändringen15.12.2025 11:43:20
Enhet

Klassificeringar

By Categories

Guiding_Element Guiding Element
Die_Set Die Set

CNS

CNSERPBASE Object Properties