Azolgas
GAS SPRINGS
LOW PROFILE
CK
CK 2500 V1 - GAS SPRINGS - Low Profile
Azolgas
GAS SPRINGS
LOW PROFILE
CK
CK 2500 V1 - GAS SPRINGS - Low Profile
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CK 2500 032 V1,-,-,-,-
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
1
2
3
4
5
6
7
8
9
10
11
CK 2500 013 V1,-,-,-,-
NC.016.00.02500.013.1
13
1.3808
2545
2545
3514
2545
13
0
75
CK 2500 016 V1,-,-,-,-
NC.016.00.02500.016.1
16
1.4172
2545
2545
3607
2545
16
0
75
CK 2500 019 V1,-,-,-,-
NC.016.00.02500.019.1
19
1.4463
2545
2545
3681
2545
19
0
75
CK 2500 025 V1,-,-,-,-
NC.016.00.02500.025.1
25
1.4902
2545
2545
3793
2545
25
0
75
CK 2500 032 V1,-,-,-,-
NC.016.00.02500.032.1
32
1.5261
2545
2545
3884
2545
32
0
75
CK 2500 038 V1,-,-,-,-
NC.016.00.02500.038.1
38
1.5487
2545
2545
3941
2545
38
0
75
CK 2500 050 V1,-,-,-,-
NC.016.00.02500.050.1
50
1.5807
2545
2545
4023
2545
50
0
75
CK 2500 063 V1,-,-,-,-
NC.016.00.02500.063.1
63
1.6037
2545
2545
4081
2545
63
0
75
CK 2500 075 V1,-,-,-,-
NC.016.00.02500.075.1
75
1.6187
2545
2545
4120
2545
75
0
75
CK 2500 080 V1,-,-,-,-
NC.016.00.02500.080.1
80
1.6238
2545
2545
4133
2545
80
0
75
CK 2500 100 V1,-,-,-,-
NC.016.00.02500.100.1
100
1.6397
2545
2545
4173
2545
100
0
75
Visa komprimerad display (11 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Azolgas
- CK 2500 V1
Order number
CK 2500 032 V1,-,-,-,-
Shorttext
GAS SPRINGS - Low Profile
Sista förändringen
25.06.2025 06:55:43
Enhet